Type of voltage (input voltage) | AC |
---|---|
Analogue input, current | False |
Analogue input, voltage | False |
Analogue output, current | False |
Analogue output, voltage | False |
Voltage type of supply voltage | AC/DC |
Supply voltage AC 50 Hz | 0 V |
Supply voltage AC 60 Hz | 0 V |
Supply voltage DC | 10 V |
Permitted voltage at input | 0 V |
Connector type | 18 pin |
Current, max | 2 A per channel, 8 A per module |
Feature | 120V AC input module, 240V AC input module, Current sinking DC input module, Fast response DC sinking input module |
Operating temperature | 0 °C |
---|---|
Environmental rating | RoHS/EAC |
Storage temperature | -40 °C |
Humidity | Operating: 5...95% @ 55°C (131 °F) |
Length | Cable: approx 590 mm |
---|
Shock | Operating: 30 G, Non operating: 50 G |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 9.144 |
Lead Time | 5 |
Dimension Width | 21.336 |
Dimension Length | 26.162 |
Stock Status | STOCKED |
Weight | 0.363 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | -- |
General | Product Cutsheet | -- |
Technical Data | 1492-sg010_-en-p | 1492-SG010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type of voltage (input voltage) | AC |
---|---|
Analogue input, current | False |
Analogue input, voltage | False |
Analogue output, current | False |
Analogue output, voltage | False |
Voltage type of supply voltage | AC/DC |
Supply voltage AC 50 Hz | 0 V |
Supply voltage AC 60 Hz | 0 V |
Supply voltage DC | 10 V |
Permitted voltage at input | 0 V |
Connector type | 18 pin |
Current, max | 2 A per channel, 8 A per module |
Feature | 120V AC input module, 240V AC input module, Current sinking DC input module, Fast response DC sinking input module |
Operating temperature | 0 °C |
---|---|
Environmental rating | RoHS/EAC |
Storage temperature | -40 °C |
Humidity | Operating: 5...95% @ 55°C (131 °F) |
Length | Cable: approx 590 mm |
---|
Shock | Operating: 30 G, Non operating: 50 G |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 9.144 |
Lead Time | 5 |
Dimension Width | 21.336 |
Dimension Length | 26.162 |
Stock Status | STOCKED |
Weight | 0.363 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Installation Instructions
General
-- |
Product Cutsheet
General
-- |
1492-sg010_-en-p
Technical Data
1492-SG010 |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | -- |
General | Product Cutsheet | -- |
Technical Data | 1492-sg010_-en-p | 1492-SG010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.