| Package Quantity |
20
|
|---|---|
| Temperature Rating |
-60 - 130C
|
| Phase |
4 pole
|
|---|
| Size |
1.5 mm
|
|---|
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 1492-in121_-en-e | 1492-IN121 |
| Technical Data | Publication |
|---|---|
| 1492-td017_-en-p | 1492-TD017 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Package Quantity |
20
|
|---|---|
| Temperature Rating |
-60 - 130C
|
| Phase |
4 pole
|
|---|
| Size |
1.5 mm
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
Documents
|
Product Cutsheet
General
-- |
|
1492-in121_-en-e
Installation Instructions
1492-IN121 |
|
1492-td017_-en-p
Technical Data
1492-TD017 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 1492-in121_-en-e | 1492-IN121 |
| Technical Data | Publication |
| 1492-td017_-en-p | 1492-TD017 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.