Preferred
1492-CH1746-13
Conversion Mounting Assembly, 13 Slot
Product at a glance
Product at a glance
| Length |
Chassis: approx 558.80 mm, Usable: approx 527 mm
|
|---|---|
| Width |
95.85 mm
|
| Height |
190.47 mm
|
| Type of enclosure |
Closed
|
| Feature |
1746 SLC I/O maximum slots: 13, Max. number of 5069 I/O cards: 19
|
|---|
| Rail mounting possible |
True
|
|---|---|
| With ventilation slots |
True
|
| Operating temperature |
0 °C
|
|---|---|
| Environmental rating |
RoHS/EAC
|
| Storage temperature |
-40 °C
|
| Shock |
Operating: 30 G, Non operating: 50 G
|
| Humidity |
Operating: 5...95% @ 55°C (131 °F)
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UL Listed
- CE
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Length |
Chassis: approx 558.80 mm, Usable: approx 527 mm
|
|---|---|
| Width |
95.85 mm
|
| Height |
190.47 mm
|
| Type of enclosure |
Closed
|
| Feature |
1746 SLC I/O maximum slots: 13, Max. number of 5069 I/O cards: 19
|
|---|
| Rail mounting possible |
True
|
|---|---|
| With ventilation slots |
True
|
| Operating temperature |
0 °C
|
|---|---|
| Environmental rating |
RoHS/EAC
|
| Storage temperature |
-40 °C
|
| Shock |
Operating: 30 G, Non operating: 50 G
|
| Humidity |
Operating: 5...95% @ 55°C (131 °F)
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
Installation Instructions
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UL Listed
- CE
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.