Drop Connector Type | Mini Male 4-pin |
---|
Rated current In | 8 A |
---|---|
Rated voltage | 50 V |
Diameter connector | 25.4 mm |
---|---|
Operating temperature | -25 °C |
Drop connector type | Mini male 4-pin |
Assembly rating | Mini to mini: 50V @ 8A, mini to micro: 50V @ 4A |
Trunk connection | Two mini style connectors, one male and one female |
Number of drop ports | T-port (1 drop connector) with mini trunk connectors |
Enclosure type rating | NEMA 6P, 12 and 13, IP67, 1200 psi (8270 kPa) washdown |
Keyway orientation | Keyway on drop connector toward female trunk connector |
Bulletin number | Devices used to provide input of power into devicenet networks |
Degree of protection (IP), mounted | IP67 |
Width, approx | Male, mini: 73.8 mm |
---|---|
Depth, approx | Male, mini: 34.5 mm |
Product type feature | Stainless Steel hardware |
With status indication | No |
Contact type | Pin |
Material of contact surface | Gold |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.81 |
Lead Time | 49 |
Dimension Width | 4.09 |
Dimension Length | 10.8 |
Stock Status | NON_STOCKED |
Weight | 0.111 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Drop Connector Type | Mini Male 4-pin |
---|
Rated current In | 8 A |
---|---|
Rated voltage | 50 V |
Diameter connector | 25.4 mm |
---|---|
Operating temperature | -25 °C |
Drop connector type | Mini male 4-pin |
Assembly rating | Mini to mini: 50V @ 8A, mini to micro: 50V @ 4A |
Trunk connection | Two mini style connectors, one male and one female |
Number of drop ports | T-port (1 drop connector) with mini trunk connectors |
Enclosure type rating | NEMA 6P, 12 and 13, IP67, 1200 psi (8270 kPa) washdown |
Keyway orientation | Keyway on drop connector toward female trunk connector |
Bulletin number | Devices used to provide input of power into devicenet networks |
Degree of protection (IP), mounted | IP67 |
Width, approx | Male, mini: 73.8 mm |
---|---|
Depth, approx | Male, mini: 34.5 mm |
Product type feature | Stainless Steel hardware |
With status indication | No |
Contact type | Pin |
Material of contact surface | Gold |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.81 |
Lead Time | 49 |
Dimension Width | 4.09 |
Dimension Length | 10.8 |
Stock Status | NON_STOCKED |
Weight | 0.111 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.