Number of poles | 5 |
---|---|
Degree of protection (IP), mounted | IP67 |
Number of pins | Standard 5-pin |
Second end conductors | Standard 5-pin |
Number of conductors | 1 pair 22 AWG, 1 pair 24 AWG and drain |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
First end connector style | Micro, straight female |
Cable diameter | 6.9 mm (0.27 in) |
Cable type | Thin media, yellow CPE |
Material | Coupling nut: Epoxy-coated Zinc, jacket: yellow CPE (chemical resistant) or grey PVC, contact, mini: Gold-plated machined Brass, contact, micro: Gold over Nickel‐plated Brass |
Bend radius | 10 x diam |
Cable length | 1000 |
---|---|
Special characteristic | Nickel plated Brass |
Second end termination style | Micro, right angle male |
Material of contact surface | Gold |
Current, max | 4 A |
---|---|
Cable details | Standard passive cable |
Assembly rating | 250V @ 4A |
Cable rating | Grey PVC: UL CL2 or CMG 75 °C (167 °F) or AWM 600V or c(UL) CMG or AWM I/II 80 °C (176 °F) 300V FT4, Grey High-Flex PVC: UL CL2 75 °C (167 °F) or AWM 20201 80 °C (176 °F) 600V or CSA AWM I/II 80 °C (176 °F) 600V FT4, Yellow CPE: UL- CL2 or CM 75 °C (167 ° |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 29 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 5 |
---|---|
Degree of protection (IP), mounted | IP67 |
Number of pins | Standard 5-pin |
Second end conductors | Standard 5-pin |
Number of conductors | 1 pair 22 AWG, 1 pair 24 AWG and drain |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
First end connector style | Micro, straight female |
Cable diameter | 6.9 mm (0.27 in) |
Cable type | Thin media, yellow CPE |
Material | Coupling nut: Epoxy-coated Zinc, jacket: yellow CPE (chemical resistant) or grey PVC, contact, mini: Gold-plated machined Brass, contact, micro: Gold over Nickel‐plated Brass |
Bend radius | 10 x diam |
Cable length | 1000 |
---|---|
Special characteristic | Nickel plated Brass |
Second end termination style | Micro, right angle male |
Material of contact surface | Gold |
Current, max | 4 A |
---|---|
Cable details | Standard passive cable |
Assembly rating | 250V @ 4A |
Cable rating | Grey PVC: UL CL2 or CMG 75 °C (167 °F) or AWM 600V or c(UL) CMG or AWM I/II 80 °C (176 °F) 300V FT4, Grey High-Flex PVC: UL CL2 75 °C (167 °F) or AWM 20201 80 °C (176 °F) 600V or CSA AWM I/II 80 °C (176 °F) 600V FT4, Yellow CPE: UL- CL2 or CM 75 °C (167 ° |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 29 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.