Number of poles | 5 |
---|---|
Operating temperature | -20 |
Number of pins | Standard 5-pin |
Second end conductors | Standard 5 leads |
First end connector style | Micro, right angle male |
Cable diameter | 6 mm (0.24 in) |
Cable type | Lite flat media, oil resistant grey PVC jacket, unshielded, 22 AWG power conductors, 24 AWG signal conductors |
Material | Lite flat media, coupling nut: Epoxy-coated Zinc, lite flat media, connector: molded oil-resistant PUR, lite flat media, contact: Gold-plated Palladium Nickel |
Cable length | 5000 |
---|---|
Special characteristic | Nickel plated Brass |
Second end termination style | Cable |
Material of contact surface | Gold |
Current, max | 3 A |
---|---|
Cable details | Standard passive cable |
Current capacity | Lite flat media: 4 A |
Temperature range | -20 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.223 |
Lead Time | 29 |
Dimension Width | 20.447 |
Dimension Length | 24.384 |
Stock Status | NON_STOCKED |
Weight | 0.245 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 5 |
---|---|
Operating temperature | -20 |
Number of pins | Standard 5-pin |
Second end conductors | Standard 5 leads |
First end connector style | Micro, right angle male |
Cable diameter | 6 mm (0.24 in) |
Cable type | Lite flat media, oil resistant grey PVC jacket, unshielded, 22 AWG power conductors, 24 AWG signal conductors |
Material | Lite flat media, coupling nut: Epoxy-coated Zinc, lite flat media, connector: molded oil-resistant PUR, lite flat media, contact: Gold-plated Palladium Nickel |
Cable length | 5000 |
---|---|
Special characteristic | Nickel plated Brass |
Second end termination style | Cable |
Material of contact surface | Gold |
Current, max | 3 A |
---|---|
Cable details | Standard passive cable |
Current capacity | Lite flat media: 4 A |
Temperature range | -20 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.223 |
Lead Time | 29 |
Dimension Width | 20.447 |
Dimension Length | 24.384 |
Stock Status | NON_STOCKED |
Weight | 0.245 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
1485-td001_-en-p
Technical Data
1485-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.