Cable Details | Standard Passive Cable |
---|---|
Number of Pins | Standard 5-Pin |
Number of poles | 5 |
---|---|
Degree of protection (IP), mounted | IP67 |
Operating temperature | -40 °C |
Number of conductors | Thin: 1 pair 22 AWG, 1 pair 24 AWG, and drain |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
First end connector style | Micro, straight male |
Cable diameter | Thin: 6.9 mm |
Material | Jacket: grey PVC or yellow CPE |
With PE-connection | False |
Bend radius | 10 x diam |
Rated voltage | 250 V |
---|---|
Rated current In | 4 A |
Current, max | Thin: 3 A |
Cable details | Standard passive cable |
Assembly rating | Thin: 250V @ 4A |
Cable rating | Thin, Grey PVC: UL- CM 75 °C (167 °F) or AWM 2464, CSA-SWM II A/B 80 °C (176 °F) 300V FT4 |
With shield connection | False |
---|---|
Cable length | 1000 mm |
Screw-in thread | 1/2 in |
Second end termination style | Cable, thin grey, PVC |
Product type feature | Standard - Epoxy coated Zinc |
Material of contact surface | Gold |
Mounting method | Freely positionable |
Device type | Receptacle |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 38 |
Dimension Width | 21.996 |
Dimension Length | 24.511 |
Stock Status | NON_STOCKED |
Weight | 81.647 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Details | Standard Passive Cable |
---|---|
Number of Pins | Standard 5-Pin |
Number of poles | 5 |
---|---|
Degree of protection (IP), mounted | IP67 |
Operating temperature | -40 °C |
Number of conductors | Thin: 1 pair 22 AWG, 1 pair 24 AWG, and drain |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
First end connector style | Micro, straight male |
Cable diameter | Thin: 6.9 mm |
Material | Jacket: grey PVC or yellow CPE |
With PE-connection | False |
Bend radius | 10 x diam |
Rated voltage | 250 V |
---|---|
Rated current In | 4 A |
Current, max | Thin: 3 A |
Cable details | Standard passive cable |
Assembly rating | Thin: 250V @ 4A |
Cable rating | Thin, Grey PVC: UL- CM 75 °C (167 °F) or AWM 2464, CSA-SWM II A/B 80 °C (176 °F) 300V FT4 |
With shield connection | False |
---|---|
Cable length | 1000 mm |
Screw-in thread | 1/2 in |
Second end termination style | Cable, thin grey, PVC |
Product type feature | Standard - Epoxy coated Zinc |
Material of contact surface | Gold |
Mounting method | Freely positionable |
Device type | Receptacle |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 38 |
Dimension Width | 21.996 |
Dimension Length | 24.511 |
Stock Status | NON_STOCKED |
Weight | 81.647 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1485-td001_-en-p
Technical Data
1485-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.