Cable Length in Meters | 24,18M-25M |
---|---|
Cable Type | Thick Media, Grey PVC,Standard - Epoxy Coated Zinc |
Number of Pins | Standard 5-Pin,Standard 5-Pin |
Number of poles | 5 |
---|---|
Degree of protection (IP), mounted | IP67 |
Number of pins | Standard 5-pin |
Second end conductors | Standard 5-pin |
Number of conductors | 1 pair 15 AWG, 1 pair 18 AWG and drain |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
First end connector style | Mini, right angle male |
Cable diameter | Thick: 12.2 mm, ODVA Type V: 13.5 mm |
Cable type | Thick media, grey PVC |
Material | Coupling nut: Epoxy-coated Zinc, jacket: grey PVC, contact: Gold-plated machined Brass |
Bend radius | 10 x diam |
Cable length | 24000 mm |
---|---|
Special characteristic | Standard - Epoxy coated Zinc |
Second end termination style | Mini, straight female |
Material of contact surface | Gold |
Cable details | Flex rated passive cable |
---|---|
Assembly rating | 300V @ 8A (4 A NEC) |
Cable rating | Thick: UL-Type PLTC 300V or CM 75 °C (167 °F) or AWM style 2464, CSAAWM I/II A/B 80 °C (176 °F) 300V FT1, class 2 Type, thick flex rated : UL-Type PLTC 75C or AWM 80C @ 600V, CSA AWM I/II A/B 80C @ 600V, FT4 oil res II, ODVA Type V, open-wiring compliant: UL |
Cable temperature | -20 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 29 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Length in Meters | 24,18M-25M |
---|---|
Cable Type | Thick Media, Grey PVC,Standard - Epoxy Coated Zinc |
Number of Pins | Standard 5-Pin,Standard 5-Pin |
Number of poles | 5 |
---|---|
Degree of protection (IP), mounted | IP67 |
Number of pins | Standard 5-pin |
Second end conductors | Standard 5-pin |
Number of conductors | 1 pair 15 AWG, 1 pair 18 AWG and drain |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
First end connector style | Mini, right angle male |
Cable diameter | Thick: 12.2 mm, ODVA Type V: 13.5 mm |
Cable type | Thick media, grey PVC |
Material | Coupling nut: Epoxy-coated Zinc, jacket: grey PVC, contact: Gold-plated machined Brass |
Bend radius | 10 x diam |
Cable length | 24000 mm |
---|---|
Special characteristic | Standard - Epoxy coated Zinc |
Second end termination style | Mini, straight female |
Material of contact surface | Gold |
Cable details | Flex rated passive cable |
---|---|
Assembly rating | 300V @ 8A (4 A NEC) |
Cable rating | Thick: UL-Type PLTC 300V or CM 75 °C (167 °F) or AWM style 2464, CSAAWM I/II A/B 80 °C (176 °F) 300V FT1, class 2 Type, thick flex rated : UL-Type PLTC 75C or AWM 80C @ 600V, CSA AWM I/II A/B 80C @ 600V, FT4 oil res II, ODVA Type V, open-wiring compliant: UL |
Cable temperature | -20 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 29 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.