Product Type | DeviceNet Accessory |
---|
Rated current In | 8 A |
---|---|
Rated voltage | 600 V |
Type of electric connection | Flat plug-in connection |
Type of housing | Straight |
---|---|
Length | 49.2 mm |
Thrust washer | Nylon |
Housing material | Stainless Steel hardware |
Product type | Bulkhead passthru, 5-pin mini |
Number of data contacts | 5 |
With status indication | False |
Contact type | Pin |
Material of contact surface | Gold |
Material housing | Stainless steel |
Operating temperature | -20 °C |
---|---|
Assembly rating | 600V @ 8A |
Material | Nickel-plated Brass/Gold, lock nut: Nickel-plated Brass, connector insert: PVC, gasket: Neoprene, contact: Gold-plated Palladium/Nickel |
Degree of protection (IP), mounted | IP67 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.105 |
Lead Time | 39 |
Dimension Width | 12.7 |
Dimension Length | 3.81 |
Stock Status | NON_STOCKED |
Weight | 0.089 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | DeviceNet Accessory |
---|
Rated current In | 8 A |
---|---|
Rated voltage | 600 V |
Type of electric connection | Flat plug-in connection |
Type of housing | Straight |
---|---|
Length | 49.2 mm |
Thrust washer | Nylon |
Housing material | Stainless Steel hardware |
Product type | Bulkhead passthru, 5-pin mini |
Number of data contacts | 5 |
With status indication | False |
Contact type | Pin |
Material of contact surface | Gold |
Material housing | Stainless steel |
Operating temperature | -20 °C |
---|---|
Assembly rating | 600V @ 8A |
Material | Nickel-plated Brass/Gold, lock nut: Nickel-plated Brass, connector insert: PVC, gasket: Neoprene, contact: Gold-plated Palladium/Nickel |
Degree of protection (IP), mounted | IP67 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.105 |
Lead Time | 39 |
Dimension Width | 12.7 |
Dimension Length | 3.81 |
Stock Status | NON_STOCKED |
Weight | 0.089 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1485-td001_-en-p
Technical Data
1485-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.