Tachometer Signal Conditioner Expansion
Tachometer Signal Conditioner Expansion
| Unique Product Identifier |
1444-TSCX02-02RB
|
|---|---|
| UPC |
885630427065
|
| Estimated Lead Time |
87 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Number Of Channels |
2
|
|---|---|
| Number of status indicators |
4
|
| Sensor Types |
ECP,NPN,PNP,MAG
|
| Status indicator |
Power, Channel status (2), Local bus status
|
| Accuracy |
±3° of speed input for 1/rev up to 20 kHz
|
|---|---|
| Consumption |
4 W
|
| Current |
128mA @ 24V (174...104mA @ 18...32V)
|
| Dissipation |
3 W
|
| Error |
1...240 RPM: ± 0.2 RPM, 240...12k RPM: ±2.0 RPM, 12k...20.4k RPM: ±5.0 RPM, 20.4k...120k RPM: ±20 RPM, 120k...360k RPM: ±60 RPM, 360k...1,200k RPM: ±160 RPM
|
| Fault Action |
Update module status indicator
|
| Fault detection |
Communication link time-out: 1 s (fixed)
|
| Isolation |
Non-isolated, single-ended analog inputs. Sensor signal returns must be isolated from ground
|
| Rated control supply voltage Us at DC |
32 V
|
| Rated control supply voltage at DC |
18 V
|
| Type of electric connection |
Spring clA connection
|
| Voltage |
North American: 18...32V, max 8 A, limited voltage source
|
| Voltage type for actuating |
DC
|
| With detachable clamps |
True
|
| Distance |
Wire lengths to 30 m
|
|---|---|
| Drive current |
5 mA per output
|
| EMC |
ESD/EFT/Conducted Immunity
|
| Function |
Raw signal output
|
| Impedance |
680 Ω output impedance, 1.5k Ω return resistance for ESD protection of direct, discharges to BNC connector shell
|
| Noise |
Typically negligible noise may be added due to 1.5k Ω return resistor
|
| Number of BNC connectors |
2
|
| Number of terminal pin connectors |
4
|
| Protection |
Short circuit protected
|
| Capacity |
Can serve six main modules (1444-DYN04-01RA) (minimum)
|
|---|---|
| Communication |
A digital network that is used between a main module and its expansion modules is implemented on the local bus, Communication does not link main modules
|
| Connections |
Integral, via ribbon connector
|
| Number of local bus outputs |
2
|
| Power |
Passes power from each main module (1444-DYN04-01RA) to its expansion modules, Power is not passed between main modules, When redundant power supplies are connected to a main module, only the voted power source is distributed to its expansion modules.
|
| Signal |
TTL speed (once-per-rev)
|
| TTL signals |
Dual independent TTL signals, with tachom sensor status, are passed on the Local Bus, There can be only one tachom expansion module on a local bus, The TTL signal can serve up to six main modules
|
| Type |
Opto-isolated open-collector
|
| A/D converter |
10 bit
|
|---|---|
| Auto threshold trigger |
Threshold: 0.4V
|
| Manual threshold trigger |
Not available
|
| Number of channel inputs |
2
|
| Sensor types |
Voltage signals, Eddy current probe systems, TTL, NPN proximity switch, PNP proximity switch, Self-generating magnetic sensors,
|
| Transducer negative power |
Voltage regulated: -24V/25 mA
|
| Transducer positive power |
Voltage regulated: 24V/25 mA
|
| Voltage ranges |
-24
|
| Conducted RF immunity |
10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz
|
|---|---|
| Conductor/insulation temperature rating, min |
85 °C
|
| Conformal coating |
All printed circuit boards are conformal coated in accordance with IPC-A-610C and in compliance with: IPC-CC-830 B, UL508
|
| EFT/B immunity |
±2kV @ 5kHz on shielded signal ports
|
| ESD immunity |
6 kV contact discharges, 8 kV air discharges
|
| Emissions |
IEC 61000-6-4
|
| Nonoperating temperature |
-40 °C
|
| Operating temperature |
-25 °C
|
| Operating temperature (screw type only), max |
115 °C
|
| Operating temperature (spring type only), max |
105 °C
|
| Radiated RF immunity |
10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 1 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz
|
| Relative humidity |
5...95% noncondensing
|
| Surge transient immunity |
±2 kV line-earth (CM) on shielded signal ports
|
| Surrounding air temperature, max |
70 °C
|
| Depth |
With terminal base: 158 mm
|
|---|---|
| Enclosure type rating |
None (open-style)
|
| Height |
With terminal base: 96 mm
|
| Width |
With terminal base: 54 mm
|
| Conductor UL/cUL AWG (screw type only) |
0.05 mm²
|
|---|---|
| Conductor UL/cUL AWG (spring type only) |
0.08 mm²
|
| Conductor cross section AWG/kcmil |
0.08
|
| Conductor cross section solid or stranded |
0.14
|
| Conductor crosssection stranded with ferrule with plastic sleeve |
0.25
|
| Conductor crosssection stranded with ferrule without plastic sleeve |
0.25
|
| Conductor type |
Copper
|
| Function rotational speed monitoring |
True
|
| Shock |
Operating: 15 G
|
| Stripping length |
9 mm
|
| Torque (screw type only) |
0.22 nm
|
| Vibration |
2.0 G @ 10…500 Hz
|
| Weight |
Without terminal base: 0.16 kg
|
| Drawings | |
|---|---|
| 3D Dimension Drawings(STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D Dimension Drawings(STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1444-td001_-en-p | 1444-TD001 |
| User Manual | Publication |
|---|---|
| 1444-um001_-en-p | 1444-UM001 |
| Firmware | Size | Notes | |
|---|---|---|---|
|
|
Firmware for Dynamix 1444 TSCX Embedded (rq._DYN_fw_3.002) v4.001 | 25.54 KB | |
|
|
Firmware for Dynamix 1444 TSCX Embedded (rq._DYN_fw_4.006) v4.001 | 25.52 KB | |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1444-TSCX02-02RB
|
|---|---|
| UPC |
885630427065
|
| Estimated Lead Time |
87 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Number Of Channels |
2
|
|---|---|
| Number of status indicators |
4
|
| Sensor Types |
ECP,NPN,PNP,MAG
|
| Status indicator |
Power, Channel status (2), Local bus status
|
| Accuracy |
±3° of speed input for 1/rev up to 20 kHz
|
|---|---|
| Consumption |
4 W
|
| Current |
128mA @ 24V (174...104mA @ 18...32V)
|
| Dissipation |
3 W
|
| Error |
1...240 RPM: ± 0.2 RPM, 240...12k RPM: ±2.0 RPM, 12k...20.4k RPM: ±5.0 RPM, 20.4k...120k RPM: ±20 RPM, 120k...360k RPM: ±60 RPM, 360k...1,200k RPM: ±160 RPM
|
| Fault Action |
Update module status indicator
|
| Fault detection |
Communication link time-out: 1 s (fixed)
|
| Isolation |
Non-isolated, single-ended analog inputs. Sensor signal returns must be isolated from ground
|
| Rated control supply voltage Us at DC |
32 V
|
| Rated control supply voltage at DC |
18 V
|
| Type of electric connection |
Spring clA connection
|
| Voltage |
North American: 18...32V, max 8 A, limited voltage source
|
| Voltage type for actuating |
DC
|
| With detachable clamps |
True
|
| Distance |
Wire lengths to 30 m
|
|---|---|
| Drive current |
5 mA per output
|
| EMC |
ESD/EFT/Conducted Immunity
|
| Function |
Raw signal output
|
| Impedance |
680 Ω output impedance, 1.5k Ω return resistance for ESD protection of direct, discharges to BNC connector shell
|
| Noise |
Typically negligible noise may be added due to 1.5k Ω return resistor
|
| Number of BNC connectors |
2
|
| Number of terminal pin connectors |
4
|
| Protection |
Short circuit protected
|
| Capacity |
Can serve six main modules (1444-DYN04-01RA) (minimum)
|
|---|---|
| Communication |
A digital network that is used between a main module and its expansion modules is implemented on the local bus, Communication does not link main modules
|
| Connections |
Integral, via ribbon connector
|
| Number of local bus outputs |
2
|
| Power |
Passes power from each main module (1444-DYN04-01RA) to its expansion modules, Power is not passed between main modules, When redundant power supplies are connected to a main module, only the voted power source is distributed to its expansion modules.
|
| Signal |
TTL speed (once-per-rev)
|
| TTL signals |
Dual independent TTL signals, with tachom sensor status, are passed on the Local Bus, There can be only one tachom expansion module on a local bus, The TTL signal can serve up to six main modules
|
| Type |
Opto-isolated open-collector
|
| A/D converter |
10 bit
|
|---|---|
| Auto threshold trigger |
Threshold: 0.4V
|
| Manual threshold trigger |
Not available
|
| Number of channel inputs |
2
|
| Sensor types |
Voltage signals, Eddy current probe systems, TTL, NPN proximity switch, PNP proximity switch, Self-generating magnetic sensors,
|
| Transducer negative power |
Voltage regulated: -24V/25 mA
|
| Transducer positive power |
Voltage regulated: 24V/25 mA
|
| Voltage ranges |
-24
|
Compliance & Environment
| Conducted RF immunity |
10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz
|
|---|---|
| Conductor/insulation temperature rating, min |
85 °C
|
| Conformal coating |
All printed circuit boards are conformal coated in accordance with IPC-A-610C and in compliance with: IPC-CC-830 B, UL508
|
| EFT/B immunity |
±2kV @ 5kHz on shielded signal ports
|
| ESD immunity |
6 kV contact discharges, 8 kV air discharges
|
| Emissions |
IEC 61000-6-4
|
| Nonoperating temperature |
-40 °C
|
| Operating temperature |
-25 °C
|
| Operating temperature (screw type only), max |
115 °C
|
| Operating temperature (spring type only), max |
105 °C
|
| Radiated RF immunity |
10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 1 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz
|
| Relative humidity |
5...95% noncondensing
|
| Surge transient immunity |
±2 kV line-earth (CM) on shielded signal ports
|
| Surrounding air temperature, max |
70 °C
|
Physical Characteristics
| Depth |
With terminal base: 158 mm
|
|---|---|
| Enclosure type rating |
None (open-style)
|
| Height |
With terminal base: 96 mm
|
| Width |
With terminal base: 54 mm
|
| Conductor UL/cUL AWG (screw type only) |
0.05 mm²
|
|---|---|
| Conductor UL/cUL AWG (spring type only) |
0.08 mm²
|
| Conductor cross section AWG/kcmil |
0.08
|
| Conductor cross section solid or stranded |
0.14
|
| Conductor crosssection stranded with ferrule with plastic sleeve |
0.25
|
| Conductor crosssection stranded with ferrule without plastic sleeve |
0.25
|
| Conductor type |
Copper
|
| Function rotational speed monitoring |
True
|
| Shock |
Operating: 15 G
|
| Stripping length |
9 mm
|
| Torque (screw type only) |
0.22 nm
|
| Vibration |
2.0 G @ 10…500 Hz
|
| Weight |
Without terminal base: 0.16 kg
|
Drawings
| Drawings | |
|---|---|
| 3D Dimension Drawings(STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D Dimension Drawings(STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
1444-td001_-en-p
Technical Data
1444-TD001 |
|
1444-um001_-en-p
User Manual
1444-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1444-td001_-en-p | 1444-TD001 |
| User Manual | Publication |
| 1444-um001_-en-p | 1444-UM001 |
Downloads
| Firmware | Size | Notes | |
|---|---|---|---|
|
|
Firmware for Dynamix 1444 TSCX Embedded (rq._DYN_fw_3.002) v4.001 | 25.54 KB | |
|
|
Firmware for Dynamix 1444 TSCX Embedded (rq._DYN_fw_4.006) v4.001 | 25.52 KB | |
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|