| Armour |
False
|
|---|---|
| Braid |
False
|
| Conductor Material |
Tin Plated Copper
|
| Number of Conductors |
2
|
| Outside Diameter |
4.95 (0.195) mm (in) nom
|
| Shield |
True
|
| Strands |
21 AWG
|
| Number of cores |
1
|
|---|---|
| Material core insulation |
Ethylene tetrafluoroethylene (ETFE)
|
| Conductor weight |
40 kg/km
|
| Operating temperature |
-10 °C
|
|---|
| Conductor resistance |
40.7 Ω/km @ 20 °C, maximum
|
|---|---|
| Impedance |
50 Ω ±2
|
| Capacitance |
Maximum 105 Pf/m at 1 kHz
|
| Description |
1 ft, lemo to BNC adapter
|
| Conductor surface |
Tinned
|
| Stationary temperature |
-40 °C
|
| Propagation time |
Approximately 66% (5.1 ns/m)
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1443-td001_-en-p | 1443-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Armour |
False
|
|---|---|
| Braid |
False
|
| Conductor Material |
Tin Plated Copper
|
| Number of Conductors |
2
|
| Outside Diameter |
4.95 (0.195) mm (in) nom
|
| Shield |
True
|
| Strands |
21 AWG
|
| Number of cores |
1
|
|---|---|
| Material core insulation |
Ethylene tetrafluoroethylene (ETFE)
|
| Conductor weight |
40 kg/km
|
| Operating temperature |
-10 °C
|
|---|
| Conductor resistance |
40.7 Ω/km @ 20 °C, maximum
|
|---|---|
| Impedance |
50 Ω ±2
|
| Capacitance |
Maximum 105 Pf/m at 1 kHz
|
| Description |
1 ft, lemo to BNC adapter
|
| Conductor surface |
Tinned
|
| Stationary temperature |
-40 °C
|
| Propagation time |
Approximately 66% (5.1 ns/m)
|
Documents
|
Product Cutsheet
General
-- |
|
1443-td001_-en-p
Technical Data
1443-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1443-td001_-en-p | 1443-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.