Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 0 |
Rated operational current (Ie) | 3A @ 24V, 120V, AC-15 per IEC/EN 60947-5-1 for utilization category |
Rated operation current Ie at AC-15, 230 V | 1.5 A |
Rated impulse withstand voltage (Uimp) | 6 kV |
Conventional free-air thermal current Ith | 5 A |
AC thermal rated current | 5 A |
DC maximum volt-ampere | 28 VA |
Duty time | 100 % |
DC thermal rated current | 2.5 A |
Rated frequency | 50/60 Hz |
Insulation voltage (Ui) | Rated 250V |
Switching capacity, min | 17V DC/5 mA |
Short-circuit protective device | 10 A Type gG |
Rated operating voltage (Ue) | 250V AC/250V DC |
AC maximum volt-ampere | Making: 3600VA, Breaking: 360VA |
Mounting | Front |
---|
Pilot duty | B300, R300 |
---|---|
Pollution degree | 3 None |
Ambient air temperature | Ops: -25... +60 °C, Storage: -50 ... +80 °C |
Number of operations | 50000 cycles |
---|---|
Resistance to shock | 25 G/11 ms per IEC 60068-2-27 |
Resistance to vibration | 5 G/3 ... 150 Hz per IEC 60068-2-6 |
Standards compliance | IEC: IEC/EN 60947-1, IEC/EN 60947-5-1, UL/cULus: UL 60947-4-1, CAN/CSA22.2 No. 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.064 |
Lead Time | 41 |
Dimension Width | 4.826 |
Dimension Length | 15.494 |
Stock Status | NON_STOCKED |
Weight | 0.163 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Tech Data | 140MP-TD001 |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 0 |
Rated operational current (Ie) | 3A @ 24V, 120V, AC-15 per IEC/EN 60947-5-1 for utilization category |
Rated operation current Ie at AC-15, 230 V | 1.5 A |
Rated impulse withstand voltage (Uimp) | 6 kV |
Conventional free-air thermal current Ith | 5 A |
AC thermal rated current | 5 A |
DC maximum volt-ampere | 28 VA |
Duty time | 100 % |
DC thermal rated current | 2.5 A |
Rated frequency | 50/60 Hz |
Insulation voltage (Ui) | Rated 250V |
Switching capacity, min | 17V DC/5 mA |
Short-circuit protective device | 10 A Type gG |
Rated operating voltage (Ue) | 250V AC/250V DC |
AC maximum volt-ampere | Making: 3600VA, Breaking: 360VA |
Mounting | Front |
---|
Pilot duty | B300, R300 |
---|---|
Pollution degree | 3 None |
Ambient air temperature | Ops: -25... +60 °C, Storage: -50 ... +80 °C |
Number of operations | 50000 cycles |
---|---|
Resistance to shock | 25 G/11 ms per IEC 60068-2-27 |
Resistance to vibration | 5 G/3 ... 150 Hz per IEC 60068-2-6 |
Standards compliance | IEC: IEC/EN 60947-1, IEC/EN 60947-5-1, UL/cULus: UL 60947-4-1, CAN/CSA22.2 No. 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.064 |
Lead Time | 41 |
Dimension Width | 4.826 |
Dimension Length | 15.494 |
Stock Status | NON_STOCKED |
Weight | 0.163 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Link to Literature Library for Tech Data
General
140MP-TD001 |
140mp-td002_-en-p
Technical Data
140MP-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Tech Data | 140MP-TD001 |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.