Number of poles | 3 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With integrated under voltage release | False |
Rated permanent current Iu | 175 A |
Type of control element | Toggle |
Rated impulse withstand voltage (Uimp) | 8 kV |
Frame size | 250 A |
Magnetic trip current | Cam setting I: 1750 A |
Hp rating | 40Hp @ 230V, 3-phase |
Watt loss | 27.3 W |
Insulation voltage (Ui) | Rated 1000V per IEC |
KW rating, max | 90 kW @ 400/415V, 3-phase |
Rated ultimate short-circuit breaking capacity for Type D combination (Icu) | 65kA @ 440V AC per IEC 60947-2/GB 14048.2 |
Electrical life cycle | 8000 @ 415V AC |
Rated service short-circuit breaking capacity for Type D combination (Ics) | 100% of Icu @ 690V AC per IEC 60947-2/GB 14048.2 |
Instantaneous trip setting | 150 to 250 A |
Rated ultimate short-circuit breaking capacity (Icu) | 70kA @ 500V DC, 3-poles in series per IEC 60947-2/GB 14048.2 |
Rated service short-circuit breaking capacity (Ics) | 100% of Icu @ 690V AC per IEC 60947-2/GB 14048.2 |
Protection type | Adjustable magnetic only (less than 13 x In) |
Motor drive integrated | False |
With switched-off indicator | False |
Motor drive optional | True |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Interrupting rating/breaking capacity | 35...65kA @ 480V |
Instantaneous trip rating | (SCCR) circuit breaker per NEMA, UL, CSA, for combination controller 65kA @ 480V AC |
Degree of protection (IP) | IP20 |
---|---|
Weight | 5.5 lb |
Mechanical life operations | 25000 /h |
Factory option | 1 NO/NC auxiliary + 1 alarm 24V AC/DC |
Height | 6.3 mm |
---|
Width | 4.13 mm |
---|---|
Depth | 82.5 mm |
Operating temperature | -13 °F |
Storage temperature | -40 °F |
Wire temperature rating | Al or Cu 75°C |
Ambient temperature without derating | 104°F @ 40°C |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 3 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With integrated under voltage release | False |
Rated permanent current Iu | 175 A |
Type of control element | Toggle |
Rated impulse withstand voltage (Uimp) | 8 kV |
Frame size | 250 A |
Magnetic trip current | Cam setting I: 1750 A |
Hp rating | 40Hp @ 230V, 3-phase |
Watt loss | 27.3 W |
Insulation voltage (Ui) | Rated 1000V per IEC |
KW rating, max | 90 kW @ 400/415V, 3-phase |
Rated ultimate short-circuit breaking capacity for Type D combination (Icu) | 65kA @ 440V AC per IEC 60947-2/GB 14048.2 |
Electrical life cycle | 8000 @ 415V AC |
Rated service short-circuit breaking capacity for Type D combination (Ics) | 100% of Icu @ 690V AC per IEC 60947-2/GB 14048.2 |
Instantaneous trip setting | 150 to 250 A |
Rated ultimate short-circuit breaking capacity (Icu) | 70kA @ 500V DC, 3-poles in series per IEC 60947-2/GB 14048.2 |
Rated service short-circuit breaking capacity (Ics) | 100% of Icu @ 690V AC per IEC 60947-2/GB 14048.2 |
Protection type | Adjustable magnetic only (less than 13 x In) |
Motor drive integrated | False |
With switched-off indicator | False |
Motor drive optional | True |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Interrupting rating/breaking capacity | 35...65kA @ 480V |
Instantaneous trip rating | (SCCR) circuit breaker per NEMA, UL, CSA, for combination controller 65kA @ 480V AC |
Degree of protection (IP) | IP20 |
---|---|
Weight | 5.5 lb |
Mechanical life operations | 25000 /h |
Factory option | 1 NO/NC auxiliary + 1 alarm 24V AC/DC |
Height | 6.3 mm |
---|
Width | 4.13 mm |
---|---|
Depth | 82.5 mm |
Operating temperature | -13 °F |
Storage temperature | -40 °F |
Wire temperature rating | Al or Cu 75°C |
Ambient temperature without derating | 104°F @ 40°C |
Documents
Product Cutsheet
General
-- |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.