Loading
View all 140M IEC Circuit Breakers
  • alt text
alt text
140M-RC2E-B10

Motor Protection Circuit-Breaker

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 140M-RC2E-B10 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 25, 2022, the Motor Protection Circuit-Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 25, 2022 Replacement Category: No planned RA replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 25, 2022, the Motor Protection Circuit-Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 25, 2022 Replacement Category: No planned RA replacement
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Construction
Mechanical
Environmental
Certification
Documents
Alternative Products
Technotes
Application
Mtr Prt Circuit Breaker
With integrated auxiliary switch
False
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, AC
100 kA
Rated operation power at AC-3, 400 V
0.25 kw
Rated permanent current Iu
1 A
Rated operation power at AC-3, 230 V
0.18 kw
Rated operating voltage
230 A
Type of control element
Turn button
Overload release current setting
0.63 A
Type of electrical connection of main circuit
Screw connection
Rated frequency
60 Hz
Magnetic trip current
13 A
Short circuit current for group motor, max
65kA @ 480V
Current range
0.63 to 1 A
Hp rating, max
0.75Hp @ 575V, 3-phase
Rated supply current (Ie), max
0.1…32 A rated Supply Current
Electrical life cycle
(Ie max.) 100000 ops
Insulation voltage
Rated 690V per IEC, SEV, VDE0660
KW rating, max
0.55 kW @ 690V (AC-3), 3-phase
Rated thermal current (Ith), max
0.1...32A @ 60°C ambient temperature
Rated impulse withstand voltage
For main circuits (Uimp) /overvoltage category @ 6 kV/III
Magnetic release current
Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges, (±20 %)
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Switch off technique
Thermomagnetic
Switching frequency, max
25 ops/h
Trip class
10
Rated insulation voltage (Ui)
690 V
Phase loss protection
Differential release
Width
45 mm
Depth
70 mm
Height
95 mm
Frame size
Frame size C (spring clA), 32 A
Device construction
Built-in device fixed built-in technique
Degree of protection (IP)
IP2X
Mechanical life operations
100000 /h
Breaking capacity
Standard breaking capacity
Protection type
Adjustable thermal/fixed magnetic (13 x In)
Vibration resistance
Ops (60068-2-6): 5 G
Shock resistance
Transport (60068-2-27): 30 G, 11 ms, all axes
Site altitude
2000 m (NN)
Moisture heat
40 °C, relative humidity 93 %, 56 d, (60068-2-3)
Dry heat
100 °C, relative humidity < 50 %, 7 d, (60086-2-2)
Dependence on temperature
No current reduction @ 60 °C
Moisture change climate
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles, (600068-2-30)
Pollution degree
3
Ambient storage temperature, max
-40 °C
Ambient operating temperature, max
-25 °C
Ambient temperature compensation, max
-20 °C
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Overload protection characteristics
IEC 60947-4-1 motor protection
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Application
Mtr Prt Circuit Breaker
With integrated auxiliary switch
False
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, AC
100 kA
Rated operation power at AC-3, 400 V
0.25 kw
Rated permanent current Iu
1 A
Rated operation power at AC-3, 230 V
0.18 kw
Rated operating voltage
230 A
Type of control element
Turn button
Overload release current setting
0.63 A
Type of electrical connection of main circuit
Screw connection
Rated frequency
60 Hz
Magnetic trip current
13 A
Short circuit current for group motor, max
65kA @ 480V
Current range
0.63 to 1 A
Hp rating, max
0.75Hp @ 575V, 3-phase
Rated supply current (Ie), max
0.1…32 A rated Supply Current
Electrical life cycle
(Ie max.) 100000 ops
Insulation voltage
Rated 690V per IEC, SEV, VDE0660
KW rating, max
0.55 kW @ 690V (AC-3), 3-phase
Rated thermal current (Ith), max
0.1...32A @ 60°C ambient temperature
Rated impulse withstand voltage
For main circuits (Uimp) /overvoltage category @ 6 kV/III
Magnetic release current
Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges, (±20 %)
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Switch off technique
Thermomagnetic
Switching frequency, max
25 ops/h
Trip class
10
Rated insulation voltage (Ui)
690 V
Phase loss protection
Differential release
Width
45 mm
Depth
70 mm
Height
95 mm
Frame size
Frame size C (spring clA), 32 A
Device construction
Built-in device fixed built-in technique
Degree of protection (IP)
IP2X
Mechanical life operations
100000 /h
Breaking capacity
Standard breaking capacity
Protection type
Adjustable thermal/fixed magnetic (13 x In)
Vibration resistance
Ops (60068-2-6): 5 G
Shock resistance
Transport (60068-2-27): 30 G, 11 ms, all axes
Site altitude
2000 m (NN)
Moisture heat
40 °C, relative humidity 93 %, 56 d, (60068-2-3)
Dry heat
100 °C, relative humidity < 50 %, 7 d, (60086-2-2)
Dependence on temperature
No current reduction @ 60 °C
Moisture change climate
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles, (600068-2-30)
Pollution degree
3
Ambient storage temperature, max
-40 °C
Ambient operating temperature, max
-25 °C
Ambient temperature compensation, max
-20 °C
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Overload protection characteristics
IEC 60947-4-1 motor protection
Documents
140m-td002_-en-p Technical Data
140M-TD002
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Motor Protection Circuit-Breaker
CloseClose
140M-RC2E-B10
Close
Print
Allen-Bradley 140M-RC2E-B10 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose