Loading
View all 140M IEC Circuit Breakers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
140M-F8N-C32-BX

Motor Circuit Protector Circuit- Breaker

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2025, the Motor Circuit Protector Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2025 Replacement Category: Engineering Replacement
Description
MCP, Standard Magnetic Trip (Fixed at 13 x le), 32 A, High Performance, Frame Size F, 1 NO, Bot. Front
  • Add to BOM
  • Repair services
  • Get support
140M-F8N-C32-BX

Motor Circuit Protector Circuit- Breaker

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2025, the Motor Circuit Protector Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2025 Replacement Category: Engineering Replacement
Description
MCP, Standard Magnetic Trip (Fixed at 13 x le), 32 A, High Performance, Frame Size F, 1 NO, Bot. Front
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
140M-F8N-C32-BX
UPC
887172886126
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Altitude
2000 m (NN)
Ambient temperature compensation
-20 °C
Dependence on temperature
No current reduction @ 60 °C
Dry heat
100 °C, relative humidity < 50 %, 7 d
Moisture change climate
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Moisture heat
40 °C, relative humidity 93 %, 56 d
Operating temperature
-25 °F
Pollution degree
3
Storage temperature
-40 °F
Back up fuse (gG, gL) current rating (if Icc ≥ Icu )
125A @ 500V
Complete device with protection unit
True
Current range
32 A
Electrical life cycle
30000 ops (Ie maximum)
Fuse or circuit breaker, max
UL 508-manual motor controller: 600 A
Hp rating, max
7.5Hp @ 200V, 3-phase
KW rating, max
AC-3: 7.5 kW @ 230V, 3-phase
Magnetic release current
416 A
Magnetic trip current
416 A
Motor drive integrated
False
Motor drive optional
True
Number of auxiliary contacts as normally open contact
1
Number of poles
3
Phase loss protection
Differential release
Position of connection for main current circuit
Front side
Protection class
IP2X from front with front (upper) terminal wired
Protection type
Fixed magnetic only (13 x In)
Rated frequency
60 Hz
Rated impulse withstand voltage (Uimp)
Main circuits/overvoltage category: 6 kV/III
Rated insulation voltage (Ui)
690V per IEC, SEV, VDE0660
Rated operational current (Ie)
32 A
Rated permanent current Iu
32 A
Rated service short-circuit breaking capacity (Ics)
6kA @ 690V
Rated short-circuit breaking capacity lcu at 400 V, 50/60 Hz
65 kA
Rated short-circuit breaking capacity lcu at 480 V, 50/60 Hz
65 kA @ Group motor
Rated thermal current (Ith)
6.3 to 45 A @ up to 60°C ambient temperature
Rated voltage
230 V
Short circuit current for group motor installation, max
UL 508-manual motor controller: 65kA @ 480V
Short circuit current for motor disconnect, max
UL 508-manual motor controller: 65kA @ 480V
Short circuit current, max
UL-508-Type E self-protected combination motor controller with 100-C contactor: 65 kA @ 480Y/277V
Switching frequency, max
25 ops/h
Switching of standard motors
AC-3: 7.5 kW @ 230/240V
Total power loss (Pv) for circuit breaker
9 to 16 W @ rated load operating temperature
Type of control element
Turn button
Type of electrical connection of main circuit
Screw connection
Ultimate short circuit breaking capacity (Icu)
65kA @ 440/460V
With integrated under voltage release
False
With switched-off indicator
False
Mechanical
Breaking capacity
High breaking capacity
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP2X
Factory option
Circuit-breaker auxiliary contact, front mount 1 NO
Mechanical life operations
30000 /h
Shock
Transport (60068-2-27): 30 g, 11 ms, all axes
Suitable for DIN rail (top hat rail) mounting
True
Vibration
Ops (60068-2-6): 5 g
Weight
782 lb
Construction
Contactor size, min
UL-508-Type E self-protected combination motor controller with 100-C contactor: 100-C30
Device construction
Built-in device fixed built-in technique
Frame size
Frame size F, 45 A
Drawings
3D Drawing (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D Drawing (STP) Download (ZIP)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Short Circuit Ratings Data Sheet --
Product Cutsheet --
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC
  • China CCC

This product was certified with the above certifications as of 2025-10-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
140M-F8N-C32-BX
UPC
887172886126
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Compliance & Environment
Altitude
2000 m (NN)
Ambient temperature compensation
-20 °C
Dependence on temperature
No current reduction @ 60 °C
Dry heat
100 °C, relative humidity < 50 %, 7 d
Moisture change climate
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Moisture heat
40 °C, relative humidity 93 %, 56 d
Operating temperature
-25 °F
Pollution degree
3
Storage temperature
-40 °F
Electrical & Connectivity
Back up fuse (gG, gL) current rating (if Icc ≥ Icu )
125A @ 500V
Complete device with protection unit
True
Current range
32 A
Electrical life cycle
30000 ops (Ie maximum)
Fuse or circuit breaker, max
UL 508-manual motor controller: 600 A
Hp rating, max
7.5Hp @ 200V, 3-phase
KW rating, max
AC-3: 7.5 kW @ 230V, 3-phase
Magnetic release current
416 A
Magnetic trip current
416 A
Motor drive integrated
False
Motor drive optional
True
Number of auxiliary contacts as normally open contact
1
Number of poles
3
Phase loss protection
Differential release
Position of connection for main current circuit
Front side
Protection class
IP2X from front with front (upper) terminal wired
Protection type
Fixed magnetic only (13 x In)
Rated frequency
60 Hz
Rated impulse withstand voltage (Uimp)
Main circuits/overvoltage category: 6 kV/III
Rated insulation voltage (Ui)
690V per IEC, SEV, VDE0660
Rated operational current (Ie)
32 A
Rated permanent current Iu
32 A
Rated service short-circuit breaking capacity (Ics)
6kA @ 690V
Rated short-circuit breaking capacity lcu at 400 V, 50/60 Hz
65 kA
Rated short-circuit breaking capacity lcu at 480 V, 50/60 Hz
65 kA @ Group motor
Rated thermal current (Ith)
6.3 to 45 A @ up to 60°C ambient temperature
Rated voltage
230 V
Short circuit current for group motor installation, max
UL 508-manual motor controller: 65kA @ 480V
Short circuit current for motor disconnect, max
UL 508-manual motor controller: 65kA @ 480V
Short circuit current, max
UL-508-Type E self-protected combination motor controller with 100-C contactor: 65 kA @ 480Y/277V
Switching frequency, max
25 ops/h
Switching of standard motors
AC-3: 7.5 kW @ 230/240V
Total power loss (Pv) for circuit breaker
9 to 16 W @ rated load operating temperature
Type of control element
Turn button
Type of electrical connection of main circuit
Screw connection
Ultimate short circuit breaking capacity (Icu)
65kA @ 440/460V
With integrated under voltage release
False
With switched-off indicator
False
Physical Characteristics
Mechanical
Breaking capacity
High breaking capacity
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP2X
Factory option
Circuit-breaker auxiliary contact, front mount 1 NO
Mechanical life operations
30000 /h
Shock
Transport (60068-2-27): 30 g, 11 ms, all axes
Suitable for DIN rail (top hat rail) mounting
True
Vibration
Ops (60068-2-6): 5 g
Weight
782 lb
Construction
Contactor size, min
UL-508-Type E self-protected combination motor controller with 100-C contactor: 100-C30
Device construction
Built-in device fixed built-in technique
Frame size
Frame size F, 45 A
Drawings
Drawings
3D Drawing (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D Drawing (STP) Download (ZIP)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Short Circuit Ratings Data Sheet General
--
Product Cutsheet General
--
140m-td002_-en-p Technical Data
140M-TD002
General Publication
Short Circuit Ratings Data Sheet --
Product Cutsheet --
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/140m-ct004_-en-e.pdf}
  • China CCC

This product was certified with the above certifications as of 2025-10-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Motor Circuit Protector Circuit- Breaker
CloseClose
140M-F8N-C32-BX
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 140M IEC Circuit Breakers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose