Loading
  • alt text
alt text
140M-D8T-C20

Motor Protection Circuit-Breaker

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 140M-D8T-C20 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 25, 2022, the Motor Protection Circuit-Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 25, 2022 Replacement Category: Engineering Replacement Replacement Product: 140MT-D9T-C20 [https://www.rockwellautomation.com/en-us/products/details.140MT-D9T-C20.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 25, 2022, the Motor Protection Circuit-Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 25, 2022 Replacement Category: Engineering Replacement Replacement Product: 140MT-D9T-C20 [https://www.rockwellautomation.com/en-us/products/details.140MT-D9T-C20.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Construction
Mechanical
Environmental
Certification
Documents
Certifications
Alternative Products
Technotes
Adj. Thermal Current Range (A)
14.5 - 20A,MxRtg MCPs(no OvPrt)is 1200.0A
With integrated auxiliary switch
False
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, AC
65 kA
Rated operation power at AC-3, 400 V
10 kw
Rated permanent current Iu
20 A
Rated operation power at AC-3, 230 V
5.5 kw
Rated operating voltage
230 A
Type of control element
Turn button
Overload release current setting
14.5 A
Type of electrical connection of main circuit
Screw connection
Magnetic trip current
325 A
Rated supply current (Ie)
1.6 A
Total power loss (Pv) for circuit breaker at rated load operating temperature
6 W
Short circuit current (Icu) for group motor, max
30kA @ 480V
Rated operational current (Ie)
20 A per IEC
Current range
14.5 to 20 A
Hp rating, max
7.5Hp @ 230V, 3-phase
Ultimate short circuit breaking capacity (Icu)
65kA @ 400/415V per IEC
Electrical life cycle
100000 ops
Insulation voltage
Rated 690V per IEC, SEV, VDE0660
Back up fuse (gG, gL) current rating (if Icc ≥ Icu )
No back-up fuse required per IEC
KW rating, max
17 kW @ 690V, 3-phase, AC-3
Switching of standard motors
5.5 kW @ 230/240V (AC-3), 3-phase per IEC
Rated thermal current (Ith)
1.6...32 A @ up to 60 °C ambient temperature
Short circuit current, max
65kA @ 480V, Type 2 coordination
Short circuit current for tap conductor protection, max
30 kA @ 480Y/277V per UL 508-manual motor controller
Short circuit current for combination motor controller, max
30 kA @ 480Y/277V per UL 508-self-protected (Type E)
Rated service short-circuit breaking capacity (Ics)
4kA @ 690V per IEC
Short circuit current for group motor installation, max
30kA @ 600V, UL 508-manual motor controller
Short circuit current for motor disconnect, max
30kA @ 600V, UL 508-manual motor controller
Magnetic release current
325 A per IEC
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Switch off technique
Thermomagnetic
Switching frequency, max
25 ops/h
Overload trip class
10
Rated impulse withstand voltage (Uimp) for main circuits/overvoltage category
6kV/III
Rated impulse withstand voltage (Uimp) for auxiliary circuits/overvoltage category
6kV/III
Rated frequency
50/60 Hz
Phase loss protection
Differential release
Fuse or circuit breaker, max
450 A per NEC, UL 508-manual motor controller
Width
45 mm
Depth
80 mm
Height
90 mm
Frame size
Frame size D, 32 A
Contactor size, min
100-C30 @ 600V, Type 2 coordination
Device construction
Built-in device fixed built-in technique
Degree of protection (IP)
IP2X
Weight
365 lb
Mechanical life operations
100000 /h
Breaking capacity
High breaking capacity
Protection type
Adjustable thermal/fixed magnetic (fixed at 16...20 x In)
Factory option
No circuit-breaker auxiliary or trip contacts
Vibration resistance
Ops (60068-2-6): 5 G
Shock resistance
Transport (60068-2-27): 30 G, 11 ms, all axes
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-20 °C
Altitude
2000 m (NN)
Magnetic release current (±20 %)
Fixed setting 16...21 x Ie maximum (Ie maximum = maximum values of setting ranges)
Pollution degree
3
Dependence on temperature @ 40 °C
No current reduction
Dependence on temperature @ 50 °C
No current reduction
Dependence on temperature @ 60 °C
No current reduction
Moisture heat (60068-2-3)
40 °C, relative humidity 93 %, 56 d
Dry heat (60086-2-2)
100 °C, relative humidity < 50 %, 7 d
Dependence on temperature @ 70 °C
15% current reduction of the upper rated current Ie @ 70 °C (158 °F)
Moisture change climate (600068-2-30)
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Overload protection characteristics
IEC 60947-4-1 motor protection
Type Resource Publication
Technical Data 140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC
  • China CCC

This product was certified with the above certifications as of 2025-10-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Adj. Thermal Current Range (A)
14.5 - 20A,MxRtg MCPs(no OvPrt)is 1200.0A
With integrated auxiliary switch
False
With integrated under voltage release
False
Rated short-circuit breaking capacity lcu at 400 V, AC
65 kA
Rated operation power at AC-3, 400 V
10 kw
Rated permanent current Iu
20 A
Rated operation power at AC-3, 230 V
5.5 kw
Rated operating voltage
230 A
Type of control element
Turn button
Overload release current setting
14.5 A
Type of electrical connection of main circuit
Screw connection
Magnetic trip current
325 A
Rated supply current (Ie)
1.6 A
Total power loss (Pv) for circuit breaker at rated load operating temperature
6 W
Short circuit current (Icu) for group motor, max
30kA @ 480V
Rated operational current (Ie)
20 A per IEC
Current range
14.5 to 20 A
Hp rating, max
7.5Hp @ 230V, 3-phase
Ultimate short circuit breaking capacity (Icu)
65kA @ 400/415V per IEC
Electrical life cycle
100000 ops
Insulation voltage
Rated 690V per IEC, SEV, VDE0660
Back up fuse (gG, gL) current rating (if Icc ≥ Icu )
No back-up fuse required per IEC
KW rating, max
17 kW @ 690V, 3-phase, AC-3
Switching of standard motors
5.5 kW @ 230/240V (AC-3), 3-phase per IEC
Rated thermal current (Ith)
1.6...32 A @ up to 60 °C ambient temperature
Short circuit current, max
65kA @ 480V, Type 2 coordination
Short circuit current for tap conductor protection, max
30 kA @ 480Y/277V per UL 508-manual motor controller
Short circuit current for combination motor controller, max
30 kA @ 480Y/277V per UL 508-self-protected (Type E)
Rated service short-circuit breaking capacity (Ics)
4kA @ 690V per IEC
Short circuit current for group motor installation, max
30kA @ 600V, UL 508-manual motor controller
Short circuit current for motor disconnect, max
30kA @ 600V, UL 508-manual motor controller
Magnetic release current
325 A per IEC
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Switch off technique
Thermomagnetic
Switching frequency, max
25 ops/h
Overload trip class
10
Rated impulse withstand voltage (Uimp) for main circuits/overvoltage category
6kV/III
Rated impulse withstand voltage (Uimp) for auxiliary circuits/overvoltage category
6kV/III
Rated frequency
50/60 Hz
Phase loss protection
Differential release
Fuse or circuit breaker, max
450 A per NEC, UL 508-manual motor controller
Width
45 mm
Depth
80 mm
Height
90 mm
Frame size
Frame size D, 32 A
Contactor size, min
100-C30 @ 600V, Type 2 coordination
Device construction
Built-in device fixed built-in technique
Degree of protection (IP)
IP2X
Weight
365 lb
Mechanical life operations
100000 /h
Breaking capacity
High breaking capacity
Protection type
Adjustable thermal/fixed magnetic (fixed at 16...20 x In)
Factory option
No circuit-breaker auxiliary or trip contacts
Vibration resistance
Ops (60068-2-6): 5 G
Shock resistance
Transport (60068-2-27): 30 G, 11 ms, all axes
Ambient storage temperature
-40 °C
Ambient operating temperature
-25 °C
Ambient temperature compensation
-20 °C
Altitude
2000 m (NN)
Magnetic release current (±20 %)
Fixed setting 16...21 x Ie maximum (Ie maximum = maximum values of setting ranges)
Pollution degree
3
Dependence on temperature @ 40 °C
No current reduction
Dependence on temperature @ 50 °C
No current reduction
Dependence on temperature @ 60 °C
No current reduction
Moisture heat (60068-2-3)
40 °C, relative humidity 93 %, 56 d
Dry heat (60086-2-2)
100 °C, relative humidity < 50 %, 7 d
Dependence on temperature @ 70 °C
15% current reduction of the upper rated current Ie @ 70 °C (158 °F)
Moisture change climate (600068-2-30)
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Utilization category
Motor starter: AC-3 (IEC60947-4-1)
Overload protection characteristics
IEC 60947-4-1 motor protection
Documents
140m-td002_-en-p Technical Data
140M-TD002
Type Resource Publication
Technical Data 140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC
  • China CCC

This product was certified with the above certifications as of 2025-10-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Motor Protection Circuit-Breaker
CloseClose
140M-D8T-C20
Close
Print
Allen-Bradley 140M-D8T-C20 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose