Motor Circuit Protector Circuit- Breaker
Rockwell Automation announces that as of
September 07, 2024,
the Motor Circuit Protector Circuit- Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 07, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
September 07, 2024,
the Motor Circuit Protector Circuit- Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 07, 2024
Replacement Category:
No planned RA replacement
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of poles | 3 |
With integrated under voltage release | No |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 100 |
Complete device with protection unit | Yes |
Rated permanent current Iu | 6.3 |
Rated voltage | 200 |
Type of control element | Turn button |
Rated frequency | 50 |
Current range | 6.3 A |
Rated supply current (Ie) | 1.6 |
Rated operational current (Ie) | 6.3 A per IEC |
Magnetic release current | 82 A per IEC |
Magnetic trip current | 82 A |
Hp rating, max | 5Hp @ 575V, 3-phase |
Ultimate interrupting current | 65kA @ 480V group motor |
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) | 50A @ 690V AC per IEC |
Ultimate short circuit breaking capacity (Icu) | 100kA @ 500V AC per IEC |
Rated insulation voltage (Ui) | 690V per IEC, SEV, VDE0660 |
KW rating, max | 4 kW @ 690V (AC-3), 3-phase |
Switching of standard motors | 4.0 kW @ 690V (AC-3), 3-phase per IEC |
Electrical life cycle | 100000 ops (Ie maximum) |
Rated thermal current (Ith) | 1.6…32 A up to 60 °C (140 °F) ambient temperature |
Fuse or circuit breaker, max | 450 A, UL 508-manual motor controller with 100-C contactors per NEC |
Rated impulse withstand voltage (Uimp) | Main circuits (Uimp)/overvoltage category: 6 kV/III |
Short circuit current for group motor installation, max | 65kA @ 480V, UL 508-manual motor controller with 100-C contactors |
Short circuit current for motor disconnect, max | 65kA @ 480V, UL 508-manual motor controller with 100-C contactors |
Rated service short-circuit breaking capacity (Ics) | 100kA @ 500V AC per IEC |
Magnetic release current (±20 %) | Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges |
Short circuit current, max | 65 kA @ 480Y/277V for UL 508 self-protected (Type E) combination motor controller |
Protection type | Fixed magnetic only (13 x In) |
Motor drive integrated | No |
With switched-off indicator | No |
Motor drive optional | Yes |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Switching frequency, max | 25 |
Phase loss protection | Differential release |
Total power loss (Pv) | 6...11.6 W @ rated load/operating temperature for circuit breaker |
Suitable for DIN rail (top hat rail) mounting | No |
---|---|
DIN rail (top hat rail) mounting optional | Yes |
Degree of protection (IP) | IP2X |
Weight | 365 |
Mechanical life operations | 100000 |
Breaking capacity | High breaking capacity |
Vibration | Ops (60068-2-6): 5 G |
Shock | Transport (60068-2-27): 30 G, 11 ms, all axes |
Factory option | Standard busbar mount, top ftd |
Overload protection characteristics | IEC 60947-4-1 motor protection |
Ambient storage temperature | -40 |
---|---|
Ambient operating temperature | -25 |
Ambient temperature compensation | -20 |
Site altitude | To 2000 m N.N. (6561 ft) |
Dependence on temperature | No reduction @ 60 °C (140 °F) |
Pollution degree | 3 |
Moisture heat | 40 °C, relative humidity 93 %, 56 d |
Dry heat | 100 °C, relative humidity < 50 %, 7 d |
Moisture change climate | 23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles |
Packaging | Single pack |
---|---|
Frame size | Frame size D, 32 A |
Contactor size, min | 100-C30, UL 508 type E self-protected combination motor controller |
Device construction | Built-in device fixed built-in technique |
Utilization category | Motor starter: AC-3 (IEC60947-4-1) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 16 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
3D Drawing (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D Drawing (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
Technical Data | 140m-td002_-en-p | 140M-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2024-08-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of poles | 3 |
With integrated under voltage release | No |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 100 |
Complete device with protection unit | Yes |
Rated permanent current Iu | 6.3 |
Rated voltage | 200 |
Type of control element | Turn button |
Rated frequency | 50 |
Current range | 6.3 A |
Rated supply current (Ie) | 1.6 |
Rated operational current (Ie) | 6.3 A per IEC |
Magnetic release current | 82 A per IEC |
Magnetic trip current | 82 A |
Hp rating, max | 5Hp @ 575V, 3-phase |
Ultimate interrupting current | 65kA @ 480V group motor |
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) | 50A @ 690V AC per IEC |
Ultimate short circuit breaking capacity (Icu) | 100kA @ 500V AC per IEC |
Rated insulation voltage (Ui) | 690V per IEC, SEV, VDE0660 |
KW rating, max | 4 kW @ 690V (AC-3), 3-phase |
Switching of standard motors | 4.0 kW @ 690V (AC-3), 3-phase per IEC |
Electrical life cycle | 100000 ops (Ie maximum) |
Rated thermal current (Ith) | 1.6…32 A up to 60 °C (140 °F) ambient temperature |
Fuse or circuit breaker, max | 450 A, UL 508-manual motor controller with 100-C contactors per NEC |
Rated impulse withstand voltage (Uimp) | Main circuits (Uimp)/overvoltage category: 6 kV/III |
Short circuit current for group motor installation, max | 65kA @ 480V, UL 508-manual motor controller with 100-C contactors |
Short circuit current for motor disconnect, max | 65kA @ 480V, UL 508-manual motor controller with 100-C contactors |
Rated service short-circuit breaking capacity (Ics) | 100kA @ 500V AC per IEC |
Magnetic release current (±20 %) | Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges |
Short circuit current, max | 65 kA @ 480Y/277V for UL 508 self-protected (Type E) combination motor controller |
Protection type | Fixed magnetic only (13 x In) |
Motor drive integrated | No |
With switched-off indicator | No |
Motor drive optional | Yes |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Switching frequency, max | 25 |
Phase loss protection | Differential release |
Total power loss (Pv) | 6...11.6 W @ rated load/operating temperature for circuit breaker |
Suitable for DIN rail (top hat rail) mounting | No |
---|---|
DIN rail (top hat rail) mounting optional | Yes |
Degree of protection (IP) | IP2X |
Weight | 365 |
Mechanical life operations | 100000 |
Breaking capacity | High breaking capacity |
Vibration | Ops (60068-2-6): 5 G |
Shock | Transport (60068-2-27): 30 G, 11 ms, all axes |
Factory option | Standard busbar mount, top ftd |
Overload protection characteristics | IEC 60947-4-1 motor protection |
Ambient storage temperature | -40 |
---|---|
Ambient operating temperature | -25 |
Ambient temperature compensation | -20 |
Site altitude | To 2000 m N.N. (6561 ft) |
Dependence on temperature | No reduction @ 60 °C (140 °F) |
Pollution degree | 3 |
Moisture heat | 40 °C, relative humidity 93 %, 56 d |
Dry heat | 100 °C, relative humidity < 50 %, 7 d |
Moisture change climate | 23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles |
Packaging | Single pack |
---|---|
Frame size | Frame size D, 32 A |
Contactor size, min | 100-C30, UL 508 type E self-protected combination motor controller |
Device construction | Built-in device fixed built-in technique |
Utilization category | Motor starter: AC-3 (IEC60947-4-1) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 16 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
3D Drawing (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D Drawing (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
140m-td002_-en-p
Technical Data
140M-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
Technical Data | 140m-td002_-en-p | 140M-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
This product was certified with the above certifications as of 2024-08-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.