Loading
View all 140M IEC Circuit Breakers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
140M-D8N-B25-KN-MT-TE

Motor Circuit Protector Circuit- Breaker

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 03, 2022, the Motor Circuit Protector Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 03, 2022 Replacement Category: Functional Replacement
  • Add to BOM
  • Repair services
  • Get support
140M-D8N-B25-KN-MT-TE

Motor Circuit Protector Circuit- Breaker

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 03, 2022, the Motor Circuit Protector Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 03, 2022 Replacement Category: Functional Replacement
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Documents
Alternative Products
Technotes
Unique Product Identifier
140M-D8N-B25-KN-MT-TE
UPC
612598597024
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Amperage Rating
TheMaxRtgForMPCBs=630.0A @ 2.5A
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
No back-up fuse required @ 500V
Complete device with protection unit
True
Current range
2.5 A
Electrical life cycle
100000 ops (Ie maximum)
Fuse or circuit breaker per NEC, max
450 A, UL 508-manual motor controller
Fuse or circuit breaker rating per NEC, max
450 A, UL 508-manual motor controller with 100-C contactor
Hp rating, max
2Hp @ 575V, 3-phase
KW rating, max
1.8 kW @ 690V (AC-3), 3-phase
Magnetic release current (±20 %)
Fixed setting 13...14 x Ie maximum (Ie maximum = maximum values of setting ranges)
Magnetic release current per IEC
32 A
Magnetic trip current
33 A
Motor drive integrated
False
Motor drive optional
True
Number of poles
3
Phase loss protection
Differential release
Position of connection for main current circuit
Front side
Protection type
Fixed magnetic only (13 x In)
Rated frequency
50/60 Hz
Rated impulse withstand voltage (Uimp)
Main circuits (Uimp)/overvoltage category: 6 kV/III
Rated insulation voltage (Ui)
Rated 690V per IEC, SEV, VDE0660
Rated operational current (Ie) per IEC
2.5 A
Rated permanent current Iu
2.5 A
Rated service short circuit breaking capacity (Ics) per IEC
100kA @ 500V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
100 kA
Rated supply current (Ie)
1.6 A
Rated thermal current (Ith)
1.6…32 A up to 60 °C ambient temperature
Rated voltage
230 V
Short circuit current (Type 2 coordination), max
65kA @ 480V
Short circuit current for UL 508 Type E (Self-Protected) combination motor controller, max
65 kA @ 480Y/277V with 100-C contactors
Short circuit current for group motor installation, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Short circuit current for motor disconnect, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Switching frequency, max
25 ops/h
Switching of standard motors per IEC
1.8 kW @ 690V (AC-3), 3-phase
Total power loss (Pv) for circuit breaker
6...11.6 W @ rated load operating temperature
Type of control element
Turn button
Type of electrical connection of main circuit
Screw connection
Ultimate interrupting current for group motor installation
65kA @ 480V
Ultimate short circuit breaking capacity (Icu) per IEC
100kA @ 500V
With integrated under voltage release
False
With switched-off indicator
False
Ambient operating temperature
-25 °C
Ambient storage temperature
-40 °C
Ambient temperature compensation
-20 °C
Dependence on temperature
No reduction @ 60 °C (140 °F)
Dry heat (60086-2-2)
100 °C, relative humidity < 50 %, 7 d
Moisture change climate (600068-2-30)
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Moisture heat (60068-2-3)
40 °C, relative humidity 93 %, 56 d
Pollution degree
3
Site altitude
2000 m (NN)
Mechanical
Breaking capacity
High breaking capacity
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP2X
Factory option
UL508 Type E spacing module
Mechanical life operations
100000 /h
Shock
Transport (60068-2-27): 30 G, 11 ms, all axes
Suitable for DIN rail (top hat rail) mounting
False
Vibration
Ops (60068-2-6): 5 G
Weight
365 lb
Construction
Contactor size (Type 2 coordination), min
100-C30 @ 600V
Contactor size, min
100-C23, UL-508-Type E (self-protected) combination motor controller with 100-C contactor
Device construction
Built-in device fixed built-in technique
Frame size
Frame size D, 32 A
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
140M-D8N-B25-KN-MT-TE
UPC
612598597024
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Electrical & Connectivity
Amperage Rating
TheMaxRtgForMPCBs=630.0A @ 2.5A
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC
No back-up fuse required @ 500V
Complete device with protection unit
True
Current range
2.5 A
Electrical life cycle
100000 ops (Ie maximum)
Fuse or circuit breaker per NEC, max
450 A, UL 508-manual motor controller
Fuse or circuit breaker rating per NEC, max
450 A, UL 508-manual motor controller with 100-C contactor
Hp rating, max
2Hp @ 575V, 3-phase
KW rating, max
1.8 kW @ 690V (AC-3), 3-phase
Magnetic release current (±20 %)
Fixed setting 13...14 x Ie maximum (Ie maximum = maximum values of setting ranges)
Magnetic release current per IEC
32 A
Magnetic trip current
33 A
Motor drive integrated
False
Motor drive optional
True
Number of poles
3
Phase loss protection
Differential release
Position of connection for main current circuit
Front side
Protection type
Fixed magnetic only (13 x In)
Rated frequency
50/60 Hz
Rated impulse withstand voltage (Uimp)
Main circuits (Uimp)/overvoltage category: 6 kV/III
Rated insulation voltage (Ui)
Rated 690V per IEC, SEV, VDE0660
Rated operational current (Ie) per IEC
2.5 A
Rated permanent current Iu
2.5 A
Rated service short circuit breaking capacity (Ics) per IEC
100kA @ 500V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
100 kA
Rated supply current (Ie)
1.6 A
Rated thermal current (Ith)
1.6…32 A up to 60 °C ambient temperature
Rated voltage
230 V
Short circuit current (Type 2 coordination), max
65kA @ 480V
Short circuit current for UL 508 Type E (Self-Protected) combination motor controller, max
65 kA @ 480Y/277V with 100-C contactors
Short circuit current for group motor installation, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Short circuit current for motor disconnect, max
65kA @ 480V, UL 508-manual motor controller with 100-C contactors
Switching frequency, max
25 ops/h
Switching of standard motors per IEC
1.8 kW @ 690V (AC-3), 3-phase
Total power loss (Pv) for circuit breaker
6...11.6 W @ rated load operating temperature
Type of control element
Turn button
Type of electrical connection of main circuit
Screw connection
Ultimate interrupting current for group motor installation
65kA @ 480V
Ultimate short circuit breaking capacity (Icu) per IEC
100kA @ 500V
With integrated under voltage release
False
With switched-off indicator
False
Compliance & Environment
Ambient operating temperature
-25 °C
Ambient storage temperature
-40 °C
Ambient temperature compensation
-20 °C
Dependence on temperature
No reduction @ 60 °C (140 °F)
Dry heat (60086-2-2)
100 °C, relative humidity < 50 %, 7 d
Moisture change climate (600068-2-30)
23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles
Moisture heat (60068-2-3)
40 °C, relative humidity 93 %, 56 d
Pollution degree
3
Site altitude
2000 m (NN)
Physical Characteristics
Mechanical
Breaking capacity
High breaking capacity
DIN rail (top hat rail) mounting optional
True
Degree of protection (IP)
IP2X
Factory option
UL508 Type E spacing module
Mechanical life operations
100000 /h
Shock
Transport (60068-2-27): 30 G, 11 ms, all axes
Suitable for DIN rail (top hat rail) mounting
False
Vibration
Ops (60068-2-6): 5 G
Weight
365 lb
Construction
Contactor size (Type 2 coordination), min
100-C30 @ 600V
Contactor size, min
100-C23, UL-508-Type E (self-protected) combination motor controller with 100-C contactor
Device construction
Built-in device fixed built-in technique
Frame size
Frame size D, 32 A
Documents
140m-td002_-en-p Technical Data
140M-TD002
Technical Data Publication
140m-td002_-en-p 140M-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Motor Circuit Protector Circuit- Breaker
CloseClose
140M-D8N-B25-KN-MT-TE
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 140M IEC Circuit Breakers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose