
140M-C2E-C16-KN
Motor Protection Circuit- Breaker

Rockwell Automation announces that as of March 03, 2022, the Motor Protection Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 03, 2022
Replacement Category:
Functional Replacement
Replacement Product:
140MT-C3E-C16-KN
[https://www.rockwellautomation.com/en-us/products/details.140MT-C3E-C16-KN.html]
Product at a glance
Rockwell Automation announces that as of March 03, 2022, the Motor Protection Circuit- Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 03, 2022
Replacement Category:
Functional Replacement
Replacement Product:
140MT-C3E-C16-KN
[https://www.rockwellautomation.com/en-us/products/details.140MT-C3E-C16-KN.html]
Product at a glance
Adj. Thermal Current Range (A) | 10 - 16A,MxRtg MCPs(no OvPrt)is 1200.0A |
---|
With integrated auxiliary switch | False |
---|---|
With integrated under voltage release | False |
Rated short-circuit breaking capacity lcu at 400 V, AC | 65 kA |
Rated operation power at AC-3, 400 V | 7.5 kw |
Rated permanent current Iu | 16 A |
Rated operation power at AC-3, 230 V | 4 kw |
Rated operating voltage | 230 A |
Type of control element | Turn button |
Overload release current setting | 10 A |
Type of electrical connection of main circuit | Screw connection |
Magnetic release current per IEC | 208 A |
Rated operational current (Ie) per IEC | 16 A |
Magnetic trip current | 208 A |
Rated supply current (Ie) | 0.1 A |
Short circuit current (Icu) for group motor installation, max | 30kA @ 480V |
Current range | 10...16 A |
Ultimate short circuit breaking capacity (Icu) per IEC | 65kA @ 400/415V |
Rated service short circuit breaking capacity (Ics) per IEC | 6kA @ 500V |
Hp rating, max | 5Hp @ 230V, 3-phase |
Rated insulation voltage (Ui) | 690V per IEC, SEV, VDE0660 |
Electrical life cycle | 100000 ops (Ie maximum) |
Short circuit current for self-protected combination motor controller with 100-C contactor, max | 30 kA @ 480Y/277V, UL 508-Type E |
Short circuit current for combination motor controller with 100-K contactor, max | 30 kA @ 480Y/277V, UL 508-Type F |
Switching of standard motors per IEC | 7.5 kW @ 400/415V (AC-3), 3-phase |
KW rating, max | 7.5 kW @ 415V (AC-3), 3-phase |
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC | No back-up fuse required @ 230/240V |
Short circuit current (Type 2 coordination), max | 50kA @ 400V |
Short circuit current for group motor installation with 100-C contactor, max | 30kA @ 600V, UL 508-manual motor controller |
Short circuit current for motor disconnect with 100-C contactor, max | 30kA @ 480V, UL 508-manual motor controller |
Short circuit current for group motor installation with 100-K contactor, max | 30kA @ 600V, UL 508-manual motor controller |
Short circuit current for motor disconnect with 100-K contactor, max | 30kA @ 600V, UL 508-manual motor controller |
Total power loss (Pv) for circuit breaker | 6...11.5 W @ rated load operating temperature |
Rated thermal current (Ith) | 0.1...32A @ 60°C ambient temperature |
Short circuit current for combination motor controller with 100-C contactor, max | 30 kA @ 480Y/277V, UL 508-Type F |
Short circuit current for tap conductor protection, max | 30 kA @ 480Y/277V, UL 508-manual motor controller |
Short circuit current for combination motor controller, max | 30kA @ 480V/277V, UL 508-self-protected (Type E) |
Fuse or circuit breaker per NEC, max | 450 A, UL 508-manual motor controller |
Rated impulse withstand voltage (Uimp) | Main circuits/overvoltage category: 6 kV/III |
Short circuit current for group motor installation, max | 30kA @ 600V per UL 508-manual motor controller |
Short circuit current for motor disconnect, max | 30kA @ 600V, UL 508-manual motor controller |
Number of poles | 3 |
With thermal protection | True |
Phase failure sensitive | True |
Switch off technique | Thermomagnetic |
Switching frequency, max | 25 ops/h |
Trip class | 10 |
Rated frequency | 50/60 Hz |
Phase loss protection | Differential release |
Fuse or circuit breaker rating with 100-K contactor per NEC, max | 450 A, UL 508-manual motor controller |
Fuse or circuit breaker rating with 100-C contactor per NEC, max | 450 A, UL 508-manual motor controller |
Width | 45 mm |
---|---|
Depth | 70 mm |
Height | 90 mm |
Packaging | Single pack |
Frame size | Frame size C, 32 A |
Contactor size (Type 2 coordination), min | 100-C30 @ 600V |
Contactor size (100-K), min | 100-K12: UL-508-Type F combination motor controller |
Contactor size (100-C), min | 100-C12, UL-508-Type F combination motor controller |
Device construction | Built-in device fixed built-in technique |
Degree of protection (IP) | IP2X |
---|---|
Weight | 317 lb |
Mechanical life operations | 100000 /h |
Breaking capacity | Standard breaking capacity |
Shock | Transport (60068-2-27): 30 G, 11 ms, all axes |
Protection type | Adjustable thermal/fixed magnetic (13 x In) |
Factory option | No circuit-breaker auxiliary or trip contacts |
Vibration | Ops (60068-2-6): 5 G |
Ambient storage temperature | -40 °C |
---|---|
Ambient operating temperature | -25 °C |
Ambient temperature compensation | -20 °C |
Site altitude | 2000 m (NN) |
Moisture heat | 40 °C, relative humidity 93 %, 56 d, (60068-2-3) |
Dry heat | 100 °C, relative humidity < 50 %, 7 d, (60086-2-2) |
Dependence on temperature | No current reduction @ 60 °C |
Moisture change climate | 23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles, (600068-2-30) |
Magnetic release current (±20 %) | Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges |
Pollution degree | 3 |
Utilization category | Motor starter: AC-3 (IEC60947-4-1) |
---|---|
Overload protection characteristics | IEC 60947-4-1 motor protection |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Technical Data | 140m-td002_-en-p | 140M-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Adj. Thermal Current Range (A) | 10 - 16A,MxRtg MCPs(no OvPrt)is 1200.0A |
---|
With integrated auxiliary switch | False |
---|---|
With integrated under voltage release | False |
Rated short-circuit breaking capacity lcu at 400 V, AC | 65 kA |
Rated operation power at AC-3, 400 V | 7.5 kw |
Rated permanent current Iu | 16 A |
Rated operation power at AC-3, 230 V | 4 kw |
Rated operating voltage | 230 A |
Type of control element | Turn button |
Overload release current setting | 10 A |
Type of electrical connection of main circuit | Screw connection |
Magnetic release current per IEC | 208 A |
Rated operational current (Ie) per IEC | 16 A |
Magnetic trip current | 208 A |
Rated supply current (Ie) | 0.1 A |
Short circuit current (Icu) for group motor installation, max | 30kA @ 480V |
Current range | 10...16 A |
Ultimate short circuit breaking capacity (Icu) per IEC | 65kA @ 400/415V |
Rated service short circuit breaking capacity (Ics) per IEC | 6kA @ 500V |
Hp rating, max | 5Hp @ 230V, 3-phase |
Rated insulation voltage (Ui) | 690V per IEC, SEV, VDE0660 |
Electrical life cycle | 100000 ops (Ie maximum) |
Short circuit current for self-protected combination motor controller with 100-C contactor, max | 30 kA @ 480Y/277V, UL 508-Type E |
Short circuit current for combination motor controller with 100-K contactor, max | 30 kA @ 480Y/277V, UL 508-Type F |
Switching of standard motors per IEC | 7.5 kW @ 400/415V (AC-3), 3-phase |
KW rating, max | 7.5 kW @ 415V (AC-3), 3-phase |
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC | No back-up fuse required @ 230/240V |
Short circuit current (Type 2 coordination), max | 50kA @ 400V |
Short circuit current for group motor installation with 100-C contactor, max | 30kA @ 600V, UL 508-manual motor controller |
Short circuit current for motor disconnect with 100-C contactor, max | 30kA @ 480V, UL 508-manual motor controller |
Short circuit current for group motor installation with 100-K contactor, max | 30kA @ 600V, UL 508-manual motor controller |
Short circuit current for motor disconnect with 100-K contactor, max | 30kA @ 600V, UL 508-manual motor controller |
Total power loss (Pv) for circuit breaker | 6...11.5 W @ rated load operating temperature |
Rated thermal current (Ith) | 0.1...32A @ 60°C ambient temperature |
Short circuit current for combination motor controller with 100-C contactor, max | 30 kA @ 480Y/277V, UL 508-Type F |
Short circuit current for tap conductor protection, max | 30 kA @ 480Y/277V, UL 508-manual motor controller |
Short circuit current for combination motor controller, max | 30kA @ 480V/277V, UL 508-self-protected (Type E) |
Fuse or circuit breaker per NEC, max | 450 A, UL 508-manual motor controller |
Rated impulse withstand voltage (Uimp) | Main circuits/overvoltage category: 6 kV/III |
Short circuit current for group motor installation, max | 30kA @ 600V per UL 508-manual motor controller |
Short circuit current for motor disconnect, max | 30kA @ 600V, UL 508-manual motor controller |
Number of poles | 3 |
With thermal protection | True |
Phase failure sensitive | True |
Switch off technique | Thermomagnetic |
Switching frequency, max | 25 ops/h |
Trip class | 10 |
Rated frequency | 50/60 Hz |
Phase loss protection | Differential release |
Fuse or circuit breaker rating with 100-K contactor per NEC, max | 450 A, UL 508-manual motor controller |
Fuse or circuit breaker rating with 100-C contactor per NEC, max | 450 A, UL 508-manual motor controller |
Width | 45 mm |
---|---|
Depth | 70 mm |
Height | 90 mm |
Packaging | Single pack |
Frame size | Frame size C, 32 A |
Contactor size (Type 2 coordination), min | 100-C30 @ 600V |
Contactor size (100-K), min | 100-K12: UL-508-Type F combination motor controller |
Contactor size (100-C), min | 100-C12, UL-508-Type F combination motor controller |
Device construction | Built-in device fixed built-in technique |
Degree of protection (IP) | IP2X |
---|---|
Weight | 317 lb |
Mechanical life operations | 100000 /h |
Breaking capacity | Standard breaking capacity |
Shock | Transport (60068-2-27): 30 G, 11 ms, all axes |
Protection type | Adjustable thermal/fixed magnetic (13 x In) |
Factory option | No circuit-breaker auxiliary or trip contacts |
Vibration | Ops (60068-2-6): 5 G |
Ambient storage temperature | -40 °C |
---|---|
Ambient operating temperature | -25 °C |
Ambient temperature compensation | -20 °C |
Site altitude | 2000 m (NN) |
Moisture heat | 40 °C, relative humidity 93 %, 56 d, (60068-2-3) |
Dry heat | 100 °C, relative humidity < 50 %, 7 d, (60086-2-2) |
Dependence on temperature | No current reduction @ 60 °C |
Moisture change climate | 23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles, (600068-2-30) |
Magnetic release current (±20 %) | Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges |
Pollution degree | 3 |
Utilization category | Motor starter: AC-3 (IEC60947-4-1) |
---|---|
Overload protection characteristics | IEC 60947-4-1 motor protection |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
140m-td002_-en-p
Technical Data
140M-TD002 |
Type | Resource | Publication |
---|---|---|
Technical Data | 140m-td002_-en-p | 140M-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.