Current | 2000 A |
---|---|
Current | 3000 A |
Current | 250 V AC/DC |
Current | 110 V AC/DC |
Current | 100 V AC/DC |
Phase | 3 pole |
Current Potential | 125 kA @ 480V |
MCCB | 100 % |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library for Installation Instructions | 140G-IN074 |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Product Cutsheet | -- |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current | 2000 A |
---|---|
Current | 3000 A |
Current | 250 V AC/DC |
Current | 110 V AC/DC |
Current | 100 V AC/DC |
Phase | 3 pole |
Current Potential | 125 kA @ 480V |
MCCB | 100 % |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to Literature Library for Installation Instructions
General
140G-IN074 |
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
Product Cutsheet
General
-- |
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library for Installation Instructions | 140G-IN074 |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Product Cutsheet | -- |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.