Number of poles | 3 |
---|---|
With integrated under voltage release | False |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 80 kA |
Integrated earth fault protection | True |
Complete device with protection unit | True |
Rated permanent current Iu | 2000 A |
Type of control element | Push button |
Rated impulse withstand voltage (Uimp) | 12 kV |
Current range | 80% MCCB |
Voltage for reverse-fed circuit breaker, max | 690V per IEC |
Watt loss | 138 W |
Insulation voltage (Ui) | Rated 1000V per IEC |
Operating current (In) | 2000 A @ 50 ˚C (122 ˚F) per IEC rating |
Spring charging motor | Spring charging motor, 24...30V AC/DC |
Shunt trip & shunt close | Shunt-trip & shunt close, 24V AC/DC |
Electrical life cycle | 60 ops/hr @ 415V AC |
Interrupting rating | 125kA @ 480V, 50/60 Hz per NEMA/UL 489/CSA C22.2 |
Rated ultimate short-circuit breaking capacity (Icu) | 80kA @ 440V AC, 50/60 Hz per IEC 60947-2 |
Rated service short-circuit breaking capacity (Ics) | 100% of Icu @ 690V AC @ 50/60Hz per IEC 60947-2 |
Protection type | Electronic LSIG-long and short time, high instantaneous, ground fault, maintenance instantaneous |
Motor drive integrated | False |
With switched-off indicator | False |
Motor drive optional | True |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | False |
---|---|
DIN rail (top hat rail) mounting optional | True |
Degree of protection (IP) | IP40 |
Weight | 175 lb |
Mechanical life operations | 60 /h |
Factory option | None |
Height | 382 mm |
---|---|
Door interlock | With door interlock |
Frame size | 2500...3000 A |
Device construction | Built-in device fixed built-in technique |
Width | 427 mm |
---|---|
Depth | 282 mm |
Storage temperature | -40 °F |
Wire temperature rating | Al or Cu 75 °C |
Operational voltage rating (Ue) | 90% @ 2000...3000 m altitude |
Rated uninterrupted current (Iu) | 98% @ 2000...3000 m altitude |
Ambient temperature without derating | 104 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 50.8 |
Lead Time | 22 |
Dimension Width | 55.88 |
Dimension Length | 68.58 |
Stock Status | NON_STOCKED |
Weight | 76.19 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library for Installation Instructions | 140G-IN074 |
General | Product Cutsheet | -- |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 3 |
---|---|
With integrated under voltage release | False |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 80 kA |
Integrated earth fault protection | True |
Complete device with protection unit | True |
Rated permanent current Iu | 2000 A |
Type of control element | Push button |
Rated impulse withstand voltage (Uimp) | 12 kV |
Current range | 80% MCCB |
Voltage for reverse-fed circuit breaker, max | 690V per IEC |
Watt loss | 138 W |
Insulation voltage (Ui) | Rated 1000V per IEC |
Operating current (In) | 2000 A @ 50 ˚C (122 ˚F) per IEC rating |
Spring charging motor | Spring charging motor, 24...30V AC/DC |
Shunt trip & shunt close | Shunt-trip & shunt close, 24V AC/DC |
Electrical life cycle | 60 ops/hr @ 415V AC |
Interrupting rating | 125kA @ 480V, 50/60 Hz per NEMA/UL 489/CSA C22.2 |
Rated ultimate short-circuit breaking capacity (Icu) | 80kA @ 440V AC, 50/60 Hz per IEC 60947-2 |
Rated service short-circuit breaking capacity (Ics) | 100% of Icu @ 690V AC @ 50/60Hz per IEC 60947-2 |
Protection type | Electronic LSIG-long and short time, high instantaneous, ground fault, maintenance instantaneous |
Motor drive integrated | False |
With switched-off indicator | False |
Motor drive optional | True |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | False |
---|---|
DIN rail (top hat rail) mounting optional | True |
Degree of protection (IP) | IP40 |
Weight | 175 lb |
Mechanical life operations | 60 /h |
Factory option | None |
Height | 382 mm |
---|---|
Door interlock | With door interlock |
Frame size | 2500...3000 A |
Device construction | Built-in device fixed built-in technique |
Width | 427 mm |
---|---|
Depth | 282 mm |
Storage temperature | -40 °F |
Wire temperature rating | Al or Cu 75 °C |
Operational voltage rating (Ue) | 90% @ 2000...3000 m altitude |
Rated uninterrupted current (Iu) | 98% @ 2000...3000 m altitude |
Ambient temperature without derating | 104 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 50.8 |
Lead Time | 22 |
Dimension Width | 55.88 |
Dimension Length | 68.58 |
Stock Status | NON_STOCKED |
Weight | 76.19 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to Literature Library for Installation Instructions
General
140G-IN074 |
Product Cutsheet
General
-- |
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library for Installation Instructions | 140G-IN074 |
General | Product Cutsheet | -- |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.