Number of poles | 3 |
---|---|
Number of auxiliary contacts as change-over contact | 2 |
With integrated under voltage release | False |
Integrated earth fault protection | True |
Complete device with protection unit | True |
Rated permanent current Iu | 1200 A |
Type of control element | Toggle |
Rated impulse withstand voltage (Uimp) | 8 kV |
Frame size | 1200 A |
Current range | 100% MCCB |
Voltage for reverse-fed circuit breaker, max | 690V AC per IEC |
Maintenance mode offers a preset set of protection parameters | I5= 2.5 x In = 3000 A |
Watt loss | Electronic type: 252 W |
Insulation voltage (Ui) | Rated 1000V per IEC |
Protection type—Electronic I (lnstantaneous trip units, 80 % continuous rated) | I3 = 1.5...15 x In (OFF, 1800...18000 A) |
Protection type—Electronic I (lnstantaneous trip units, 100 % continuous rated) | I3 = 1.5...15 x In (OFF, 1800...18000 A) |
Maintenance mode offers at long time preset set of protection parameters | I1 = 1 x In (480...1200 A), t1 =max. (3...144) sec |
Electrical life cycle | 60 ops/hr @ 415V AC |
Operating current (In), max | 980A @ 70°C (158 ˚F) per IEC (Molded case switch rated current) |
Interrupting rating | 65kA @ 600V AC, 50/60 Hz per NEMA, UL, CSA |
Rated ultimate short-circuit breaking capacity (Icu) | IEC 60947-2: 85kA @ 500V AC, 50/60 Hz |
Rated service short-circuit breaking capacity (Ics) | IEC 60947-2: 75% Icu @ 690V AC @ 50/60Hz |
Protection type—Electronic S (short time trip units, 100 % continuous rated) | I2 = 1...10 x In (OFF, 720...12000 A), t2 = [tsec] @ 10 x In = 0.1, 0.25, 0.5, 0.8 s |
Protection type—Electronic L (long time trip units, 80 % continuous rated) | I1 = 0.4...1 x In (480...1200 A), t1 = [tsec] @ 3 x I1 = 3, 12, 24, 36, 48, 72, 108, 144 s |
Protection type—Electronic L (long time trip units, 100 % continuous rated) | I1 = 0.4...1 x In (480...1200 A), t1 = [tsec] @ 3 x I1 = 3, 12, 24, 36, 48, 72, 108, 144 s |
Protection type | Electronic LSIG-long and short time, high instantaneous, ground fault, maintenance instantaneous |
Motor drive integrated | False |
With switched-off indicator | False |
Motor drive optional | True |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Protection type—Electronic G (ground fault trip units-maintenance mode, 80 % continuous rated) | I4 = 0.2...1 x In (OFF, 240...1200 A), t4 = 0.1, 0.2, 0.4, 0.8 s |
Protection type—Electronic G (ground fault trip units-maintenance mode, 100 % continuous rated) | I4 = 0.2...1 x In (OFF, 240...1200 A), t4 = 0.1, 0.2, 0.4, 0.8 s |
Protection type—Electronic S (short time trip units, 80 % continuous rated) | I2 = 0.6...10 x In (OFF, 720...12000 A), t2 = [tsec] @ 10 x In = 0.1, 0.25, 0.5, 0.8 s |
Suitable for DIN rail (top hat rail) mounting | False |
---|---|
DIN rail (top hat rail) mounting optional | False |
Degree of protection (IP) | IP40 |
Weight | 21.39 lb |
Mechanical life operations | 60 /h |
Vibration | 2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G |
Factory option | 2 NO/NC auxiliary, 400V AC |
Height | 268 mm |
---|---|
Device construction | Built-in device fixed built-in technique |
Width | 210 mm |
---|---|
Depth | 154 mm |
Storage temperature | -40 °F |
Wire temperature rating | Al or Cu 75 °C |
Operational voltage (Ue) | 90% of voltage rating @ 3000 m (9840 ft) altitude |
Rated uninterrupted current (Iu) | 98% of current rating @ 3000 m (9840 ft) altitude |
Ambient temperature without derating | 104 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 35.2 |
Lead Time | 22 |
Dimension Width | 29.6 |
Dimension Length | 35.2 |
Stock Status | NON_STOCKED |
Weight | 14.504 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D Model Drawing (PDF) | Download (PDF) |
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D Model Drawing (PDF) Download (PDF) |
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Link to Literature Library for Installation Instructions | 140G-IN068 |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 3 |
---|---|
Number of auxiliary contacts as change-over contact | 2 |
With integrated under voltage release | False |
Integrated earth fault protection | True |
Complete device with protection unit | True |
Rated permanent current Iu | 1200 A |
Type of control element | Toggle |
Rated impulse withstand voltage (Uimp) | 8 kV |
Frame size | 1200 A |
Current range | 100% MCCB |
Voltage for reverse-fed circuit breaker, max | 690V AC per IEC |
Maintenance mode offers a preset set of protection parameters | I5= 2.5 x In = 3000 A |
Watt loss | Electronic type: 252 W |
Insulation voltage (Ui) | Rated 1000V per IEC |
Protection type—Electronic I (lnstantaneous trip units, 80 % continuous rated) | I3 = 1.5...15 x In (OFF, 1800...18000 A) |
Protection type—Electronic I (lnstantaneous trip units, 100 % continuous rated) | I3 = 1.5...15 x In (OFF, 1800...18000 A) |
Maintenance mode offers at long time preset set of protection parameters | I1 = 1 x In (480...1200 A), t1 =max. (3...144) sec |
Electrical life cycle | 60 ops/hr @ 415V AC |
Operating current (In), max | 980A @ 70°C (158 ˚F) per IEC (Molded case switch rated current) |
Interrupting rating | 65kA @ 600V AC, 50/60 Hz per NEMA, UL, CSA |
Rated ultimate short-circuit breaking capacity (Icu) | IEC 60947-2: 85kA @ 500V AC, 50/60 Hz |
Rated service short-circuit breaking capacity (Ics) | IEC 60947-2: 75% Icu @ 690V AC @ 50/60Hz |
Protection type—Electronic S (short time trip units, 100 % continuous rated) | I2 = 1...10 x In (OFF, 720...12000 A), t2 = [tsec] @ 10 x In = 0.1, 0.25, 0.5, 0.8 s |
Protection type—Electronic L (long time trip units, 80 % continuous rated) | I1 = 0.4...1 x In (480...1200 A), t1 = [tsec] @ 3 x I1 = 3, 12, 24, 36, 48, 72, 108, 144 s |
Protection type—Electronic L (long time trip units, 100 % continuous rated) | I1 = 0.4...1 x In (480...1200 A), t1 = [tsec] @ 3 x I1 = 3, 12, 24, 36, 48, 72, 108, 144 s |
Protection type | Electronic LSIG-long and short time, high instantaneous, ground fault, maintenance instantaneous |
Motor drive integrated | False |
With switched-off indicator | False |
Motor drive optional | True |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Protection type—Electronic G (ground fault trip units-maintenance mode, 80 % continuous rated) | I4 = 0.2...1 x In (OFF, 240...1200 A), t4 = 0.1, 0.2, 0.4, 0.8 s |
Protection type—Electronic G (ground fault trip units-maintenance mode, 100 % continuous rated) | I4 = 0.2...1 x In (OFF, 240...1200 A), t4 = 0.1, 0.2, 0.4, 0.8 s |
Protection type—Electronic S (short time trip units, 80 % continuous rated) | I2 = 0.6...10 x In (OFF, 720...12000 A), t2 = [tsec] @ 10 x In = 0.1, 0.25, 0.5, 0.8 s |
Suitable for DIN rail (top hat rail) mounting | False |
---|---|
DIN rail (top hat rail) mounting optional | False |
Degree of protection (IP) | IP40 |
Weight | 21.39 lb |
Mechanical life operations | 60 /h |
Vibration | 2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G |
Factory option | 2 NO/NC auxiliary, 400V AC |
Height | 268 mm |
---|---|
Device construction | Built-in device fixed built-in technique |
Width | 210 mm |
---|---|
Depth | 154 mm |
Storage temperature | -40 °F |
Wire temperature rating | Al or Cu 75 °C |
Operational voltage (Ue) | 90% of voltage rating @ 3000 m (9840 ft) altitude |
Rated uninterrupted current (Iu) | 98% of current rating @ 3000 m (9840 ft) altitude |
Ambient temperature without derating | 104 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 35.2 |
Lead Time | 22 |
Dimension Width | 29.6 |
Dimension Length | 35.2 |
Stock Status | NON_STOCKED |
Weight | 14.504 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D Model Drawing (PDF) | Download (PDF) |
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D Model Drawing (PDF) Download (PDF) |
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
Link to Literature Library for Installation Instructions
General
140G-IN068 |
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Link to Literature Library for Installation Instructions | 140G-IN068 |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.