Number of poles | 3 |
---|---|
With integrated under voltage release | False |
Integrated earth fault protection | True |
Complete device with protection unit | True |
Rated permanent current Iu | 600 A |
Type of control element | Toggle |
Rated impulse withstand voltage (Uimp) | 8 kV |
Frame size | 800 A |
Current range | 80% MCCB |
Voltage for reverse-fed circuit breaker, max | 690V AC per IEC |
Protection type—Electronic I (instantaneous trip units) | I3 = 900...7200 A |
Insulation voltage (Ui) | Rated 1000V per IEC |
Electrical life cycle | 7000 (600...630 A)/5000 (800 A) @ 415V AC |
Protection type—Electronic L (long time trip units) | I1 = 0.4...1 x In (240...600 A), t1 = 3, 6, 12, 18 s |
Protection type—Electronic G (ground fault trip units) | I4 = 0.2...1 x In (120...600 A), t4 = 0.1, 0.2, 0.4, 0.8 s |
Protection type—Electronic S (short time trip units) | I2 = 0.6...10 x In (360...6000 A), t2 = 0.05, 0.1, 0.25, 0.5 s |
Operating current (In), max | 600A @ 40°C (104 °F) per UL |
Interrupting rating | 50kA @ 600V DC, 3-pole in series, thermal-magnetic trip only per NEMA, UL, CSA |
Rated ultimate short-circuit breaking capacity (Icu) | IEC 60947-2: 80kA @ 440V AC, 50/60 Hz |
Rated service short-circuit breaking capacity (Ics) | IEC 60947-2: 75% Icu @ 750V DC, 3-poles in series, thermal-magnetic trip units only |
Protection type | Electronic LSIG-long and short time, high instantaneous, ground fault |
Motor drive integrated | False |
With switched-off indicator | False |
Motor drive optional | True |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | False |
---|---|
DIN rail (top hat rail) mounting optional | True |
Degree of protection (IP) | IP40 |
Weight | 26.68 lb |
Mechanical life operations | 20000 /h |
Vibration | 2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G |
Factory option | Shunt-trip, 110...127V AC @ 110...125V DC |
Height | 268 mm |
---|---|
Device construction | Built-in device fixed built-in technique |
Width | 210 mm |
---|---|
Depth | 103.5 mm |
Storage temperature | -40 °F |
Wire temperature rating | Al or Cu 75 °C |
Operational voltage (Ue) | 90% of voltage rating @ 3000 m (9840 ft) altitude |
Rated uninterrupted current (Iu) | 98% of current rating @ 3000 m (9840 ft) altitude |
Ambient temperature without derating | 104 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 23 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Link to Literature Library for Installation Instructions | 140G-IN042 |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 3 |
---|---|
With integrated under voltage release | False |
Integrated earth fault protection | True |
Complete device with protection unit | True |
Rated permanent current Iu | 600 A |
Type of control element | Toggle |
Rated impulse withstand voltage (Uimp) | 8 kV |
Frame size | 800 A |
Current range | 80% MCCB |
Voltage for reverse-fed circuit breaker, max | 690V AC per IEC |
Protection type—Electronic I (instantaneous trip units) | I3 = 900...7200 A |
Insulation voltage (Ui) | Rated 1000V per IEC |
Electrical life cycle | 7000 (600...630 A)/5000 (800 A) @ 415V AC |
Protection type—Electronic L (long time trip units) | I1 = 0.4...1 x In (240...600 A), t1 = 3, 6, 12, 18 s |
Protection type—Electronic G (ground fault trip units) | I4 = 0.2...1 x In (120...600 A), t4 = 0.1, 0.2, 0.4, 0.8 s |
Protection type—Electronic S (short time trip units) | I2 = 0.6...10 x In (360...6000 A), t2 = 0.05, 0.1, 0.25, 0.5 s |
Operating current (In), max | 600A @ 40°C (104 °F) per UL |
Interrupting rating | 50kA @ 600V DC, 3-pole in series, thermal-magnetic trip only per NEMA, UL, CSA |
Rated ultimate short-circuit breaking capacity (Icu) | IEC 60947-2: 80kA @ 440V AC, 50/60 Hz |
Rated service short-circuit breaking capacity (Ics) | IEC 60947-2: 75% Icu @ 750V DC, 3-poles in series, thermal-magnetic trip units only |
Protection type | Electronic LSIG-long and short time, high instantaneous, ground fault |
Motor drive integrated | False |
With switched-off indicator | False |
Motor drive optional | True |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | False |
---|---|
DIN rail (top hat rail) mounting optional | True |
Degree of protection (IP) | IP40 |
Weight | 26.68 lb |
Mechanical life operations | 20000 /h |
Vibration | 2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G |
Factory option | Shunt-trip, 110...127V AC @ 110...125V DC |
Height | 268 mm |
---|---|
Device construction | Built-in device fixed built-in technique |
Width | 210 mm |
---|---|
Depth | 103.5 mm |
Storage temperature | -40 °F |
Wire temperature rating | Al or Cu 75 °C |
Operational voltage (Ue) | 90% of voltage rating @ 3000 m (9840 ft) altitude |
Rated uninterrupted current (Iu) | 98% of current rating @ 3000 m (9840 ft) altitude |
Ambient temperature without derating | 104 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 23 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
Link to Literature Library for Installation Instructions
General
140G-IN042 |
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
Product Cutsheet
General
-- |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Link to Literature Library for Installation Instructions | 140G-IN042 |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.