Number of poles | 3 |
---|---|
With integrated under voltage release | False |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 120 kA |
Integrated earth fault protection | False |
Complete device with protection unit | True |
Rated permanent current Iu | 225 A |
Type of control element | Toggle |
Rated impulse withstand voltage (Uimp) | 8 kV |
Frame size | 125 A |
Magnetic trip current (Im) | 1125 to 2250 A |
Thermal trip current (Ir) | 157.5 to 225 A |
Electrical life cycle | 8000 ops @ 415V AC |
Intermediate point (Irms) | 50 kA @ rated current up to 250 A, rated voltage 480V AC |
Threshold current (Irms) | 10 kA @ rated current up to 250 A, rated voltage 600V AC |
Interrupting rating (Irms) | 50 kA @ rated current up to 250 A, rated voltage 600V AC |
Intermediate point (Ip) | 26.4 kA @ rated current up to 250 A, rated voltage 480V AC |
Interrupting rating (Ip) | 44.5 kA @ rated current up to 250 A, rated voltage 480V AC |
Threshold current (Ip) | 14.4 kA @ rated current up to 250 A, rated voltage 480V AC |
Threshold current (I2t) | 582x10³ @ rated current up to 250 A, rated voltage 600V AC |
Intermediate point (I2t) | 853x10³ @ rated current up to 250 A, rated voltage 480V AC |
Interrupting rating (I2t) | 1162x10³ @ rated current up to 250 A, rated voltage 600V AC |
Rated service short-circuit breaking capacity (Ics(% Icu)) per IEC 60947-2 rating | 100% @ 690V AC, 50/60 Hz |
Interrupting rating per UL 489/CSA C22.2, No. 5 | 35kA @ 600V, 50/60 Hz |
Rated ultimate short-circuit breaking capacity (Icu) per IEC 60947-2 rating | 85kA @ 500V DC with 3 pole in series, thermal-magnetic trip only |
Protection type | T/M-adjustable thermal/adjustable magnetic TMA |
Motor drive integrated | False |
With switched-off indicator | False |
Motor drive optional | True |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Insulation voltage | Rated 1000V per IEC |
Suitable for DIN rail (top hat rail) mounting | False |
---|---|
DIN rail (top hat rail) mounting optional | True |
Degree of protection (IP) | IP40 |
Weight | 5.51 lb |
Mechanical life operations | 25000 /h |
Factory option | None |
Height | 160 mm |
---|---|
Device construction | Built-in device fixed built-in technique |
Width | 105 mm |
---|---|
Depth | 82.5 mm |
Storage temperature | -40 °F |
Wire temperature rating | Al or Cu 75 °C |
Operational voltage (Ue) | 90% @ 3000 metre (9840 ft) altitude |
Rated uninterrupted current (Iu) | 98% @ 3000 metre (9840 ft) altitude |
Ambient temperature without derating | 104 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.494 |
Lead Time | 22 |
Dimension Width | 17.526 |
Dimension Length | 21.336 |
Stock Status | NON_STOCKED |
Weight | 2.42 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 3 |
---|---|
With integrated under voltage release | False |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 120 kA |
Integrated earth fault protection | False |
Complete device with protection unit | True |
Rated permanent current Iu | 225 A |
Type of control element | Toggle |
Rated impulse withstand voltage (Uimp) | 8 kV |
Frame size | 125 A |
Magnetic trip current (Im) | 1125 to 2250 A |
Thermal trip current (Ir) | 157.5 to 225 A |
Electrical life cycle | 8000 ops @ 415V AC |
Intermediate point (Irms) | 50 kA @ rated current up to 250 A, rated voltage 480V AC |
Threshold current (Irms) | 10 kA @ rated current up to 250 A, rated voltage 600V AC |
Interrupting rating (Irms) | 50 kA @ rated current up to 250 A, rated voltage 600V AC |
Intermediate point (Ip) | 26.4 kA @ rated current up to 250 A, rated voltage 480V AC |
Interrupting rating (Ip) | 44.5 kA @ rated current up to 250 A, rated voltage 480V AC |
Threshold current (Ip) | 14.4 kA @ rated current up to 250 A, rated voltage 480V AC |
Threshold current (I2t) | 582x10³ @ rated current up to 250 A, rated voltage 600V AC |
Intermediate point (I2t) | 853x10³ @ rated current up to 250 A, rated voltage 480V AC |
Interrupting rating (I2t) | 1162x10³ @ rated current up to 250 A, rated voltage 600V AC |
Rated service short-circuit breaking capacity (Ics(% Icu)) per IEC 60947-2 rating | 100% @ 690V AC, 50/60 Hz |
Interrupting rating per UL 489/CSA C22.2, No. 5 | 35kA @ 600V, 50/60 Hz |
Rated ultimate short-circuit breaking capacity (Icu) per IEC 60947-2 rating | 85kA @ 500V DC with 3 pole in series, thermal-magnetic trip only |
Protection type | T/M-adjustable thermal/adjustable magnetic TMA |
Motor drive integrated | False |
With switched-off indicator | False |
Motor drive optional | True |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Insulation voltage | Rated 1000V per IEC |
Suitable for DIN rail (top hat rail) mounting | False |
---|---|
DIN rail (top hat rail) mounting optional | True |
Degree of protection (IP) | IP40 |
Weight | 5.51 lb |
Mechanical life operations | 25000 /h |
Factory option | None |
Height | 160 mm |
---|---|
Device construction | Built-in device fixed built-in technique |
Width | 105 mm |
---|---|
Depth | 82.5 mm |
Storage temperature | -40 °F |
Wire temperature rating | Al or Cu 75 °C |
Operational voltage (Ue) | 90% @ 3000 metre (9840 ft) altitude |
Rated uninterrupted current (Iu) | 98% @ 3000 metre (9840 ft) altitude |
Ambient temperature without derating | 104 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.494 |
Lead Time | 22 |
Dimension Width | 17.526 |
Dimension Length | 21.336 |
Stock Status | NON_STOCKED |
Weight | 2.42 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.