140G 125A G Frame Molded Case Ckt-Bkr
| Unique Product Identifier |
140G-G2C3-C15-KA
|
|---|---|
| UPC |
887172368783
|
| Estimated Lead Time |
30 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Number of poles |
3
|
|---|---|
| Number of auxiliary contacts as change-over contact |
1
|
| With integrated under voltage release |
False
|
| Integrated earth fault protection |
False
|
| Complete device with protection unit |
True
|
| Rated permanent current Iu |
15 A
|
| Type of control element |
Toggle
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Thermal trip current (Ir = In (fixed)) |
15 A
|
| Magnetic trip current (Im) |
500 A
|
| Frame size |
125 A
|
| Votlage for reverse-fed circuit breaker, max |
690V AC per IEC
|
| Watt loss |
Thermal magnetic type: 4 W
|
| Insulation voltage (Ui) |
Rated 800V per IEC
|
| Construction type |
T/M-fixed thermal/fixed magnetic TMF
|
| Thermal trip rating, max |
15 A @ ambient temperature 40 °C
|
| Electrical life cycle |
8000 @ 415V AC
|
| Interrupting rating |
50kA @ 240V, 50/60 Hz per NEMA, UL, CSA
|
| Rated ultimate short-circuit breaking capacity (Icu) |
IEC 60947-2: 65kA @ 220...230V AC, 50/60 Hz
|
| Rated service short-circuit breaking capacity (Ics) |
IEC 60947-2: 75% lcu @ 690V AC @ 50/60Hz
|
| Motor drive integrated |
False
|
| With switched-off indicator |
False
|
| Motor drive optional |
True
|
| Position of connection for main current circuit |
Front side
|
| Type of electrical connection of main circuit |
Screw connection
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
|---|---|
| DIN rail (top hat rail) mounting optional |
True
|
| Degree of protection (IP) |
IP40
|
| Weight |
2.42 lb
|
| Mechanical life operations |
25000 /h
|
| Vibration |
2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G
|
| Shock |
Peak acceleration: 150 m/s² peak, pulse duration 11 ms
|
| Factory option |
1 NO/NC auxiliary, 250V AC/DC
|
| Height |
130 mm
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Width |
76.2 mm
|
|---|---|
| Depth |
70 mm
|
| Storage temperature |
-40 °F
|
| Wire temperature rating |
Cu 75 °C
|
| Operational voltage (Ue) |
90% of voltage rating @ 3000 m (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% of current rating @ 3000 m (9840 ft) altitude
|
| Ambient temperature without derating |
104 °F
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Technical Data | Publication |
|---|---|
| 140g-td102_-en-p | 140G-TD102 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
140G-G2C3-C15-KA
|
|---|---|
| UPC |
887172368783
|
| Estimated Lead Time |
30 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Number of poles |
3
|
|---|---|
| Number of auxiliary contacts as change-over contact |
1
|
| With integrated under voltage release |
False
|
| Integrated earth fault protection |
False
|
| Complete device with protection unit |
True
|
| Rated permanent current Iu |
15 A
|
| Type of control element |
Toggle
|
| Rated impulse withstand voltage (Uimp) |
8 kV
|
| Thermal trip current (Ir = In (fixed)) |
15 A
|
| Magnetic trip current (Im) |
500 A
|
| Frame size |
125 A
|
| Votlage for reverse-fed circuit breaker, max |
690V AC per IEC
|
| Watt loss |
Thermal magnetic type: 4 W
|
| Insulation voltage (Ui) |
Rated 800V per IEC
|
| Construction type |
T/M-fixed thermal/fixed magnetic TMF
|
| Thermal trip rating, max |
15 A @ ambient temperature 40 °C
|
| Electrical life cycle |
8000 @ 415V AC
|
| Interrupting rating |
50kA @ 240V, 50/60 Hz per NEMA, UL, CSA
|
| Rated ultimate short-circuit breaking capacity (Icu) |
IEC 60947-2: 65kA @ 220...230V AC, 50/60 Hz
|
| Rated service short-circuit breaking capacity (Ics) |
IEC 60947-2: 75% lcu @ 690V AC @ 50/60Hz
|
| Motor drive integrated |
False
|
| With switched-off indicator |
False
|
| Motor drive optional |
True
|
| Position of connection for main current circuit |
Front side
|
| Type of electrical connection of main circuit |
Screw connection
|
| Suitable for DIN rail (top hat rail) mounting |
False
|
|---|---|
| DIN rail (top hat rail) mounting optional |
True
|
| Degree of protection (IP) |
IP40
|
| Weight |
2.42 lb
|
| Mechanical life operations |
25000 /h
|
| Vibration |
2...13.2 Hz ±1 mm, 13.2...100 Hz ±0.7 G
|
| Shock |
Peak acceleration: 150 m/s² peak, pulse duration 11 ms
|
| Factory option |
1 NO/NC auxiliary, 250V AC/DC
|
| Height |
130 mm
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Width |
76.2 mm
|
|---|---|
| Depth |
70 mm
|
| Storage temperature |
-40 °F
|
| Wire temperature rating |
Cu 75 °C
|
| Operational voltage (Ue) |
90% of voltage rating @ 3000 m (9840 ft) altitude
|
| Rated uninterrupted current (Iu) |
98% of current rating @ 3000 m (9840 ft) altitude
|
| Ambient temperature without derating |
104 °F
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Link to Literature Library for Installation Instructions
General
140G-IN076 |
|
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
|
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
|
140G Specifications and Technical Data
General
140G-TD101 |
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables (All Product Categories)
General
-- |
|
140g-td102_-en-p
Technical Data
140G-TD102 |
| General | Publication |
|---|---|
| Link to Literature Library for Installation Instructions | 140G-IN076 |
| Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
| Link to Literature Library for Selectivity Guide | 140G-TD050 |
| 140G Specifications and Technical Data | 140G-TD101 |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables (All Product Categories) | -- |
| Technical Data | Publication |
| 140g-td102_-en-p | 140G-TD102 |
Accessories
Alternative Products
Technotes
| Technotes |
|---|