KVA Rating | 75 |
---|---|
Primary Voltage | 575 |
Secondary Voltage | 230 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 71.12 |
Lead Time | 49 |
Dimension Width | 73.66 |
Dimension Length | 111.76 |
Stock Status | NON_STOCKED |
Weight | 283.495 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Brochure | -- |
Technical Data | 1321-td001_-en-p | 1321-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
KVA Rating | 75 |
---|---|
Primary Voltage | 575 |
Secondary Voltage | 230 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 71.12 |
Lead Time | 49 |
Dimension Width | 73.66 |
Dimension Length | 111.76 |
Stock Status | NON_STOCKED |
Weight | 283.495 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Product Brochure
General
-- |
1321-td001_-en-p
Technical Data
1321-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Brochure | -- |
Technical Data | 1321-td001_-en-p | 1321-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.