Frequency Rating | 50/60 Hz |
---|---|
Inductance | 0.45 None |
Size | 100 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 33.147 |
Lead Time | 5 |
Dimension Width | 31.598 |
Dimension Length | 36.83 |
Stock Status | NON_STOCKED |
Weight | 33.824 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library Technical Document with dimensional info | 1321-TD001 |
General | Product Cutsheet | -- |
General | Product Brochure | -- |
Technical Data | 1321-td002_-en-p | 1321-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Frequency Rating | 50/60 Hz |
---|---|
Inductance | 0.45 None |
Size | 100 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 33.147 |
Lead Time | 5 |
Dimension Width | 31.598 |
Dimension Length | 36.83 |
Stock Status | NON_STOCKED |
Weight | 33.824 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to Literature Library Technical Document with dimensional info
General
1321-TD001 |
Product Cutsheet
General
-- |
Product Brochure
General
-- |
1321-td002_-en-p
Technical Data
1321-TD002 |
Type | Resource | Publication |
---|---|---|
General | Link to Literature Library Technical Document with dimensional info | 1321-TD001 |
General | Product Cutsheet | -- |
General | Product Brochure | -- |
Technical Data | 1321-td002_-en-p | 1321-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.