Circuit-Breaker Type | Instantaneous Trip - Standard |
---|---|
Control Voltage | 120V 60 Hz |
Disconnect Type | No |
Product Type | Slimine Pump Panel Ckt-bkr |
Voltage type for actuating | AC |
---|---|
With transformer | True |
Suitable for emergency stop | True |
External reset possible | True |
With short-circuit release | True |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Release class | CLASS 20 |
Overload release current setting | 1 |
Type of motor starter | Direct online starter (DOL) |
Continuous current rating | 27 |
Circuit closing inrush current peak including offset, max | 288 |
Load voltage | 460V |
Horsepower | 3 Hp (motor protection) |
Circuit breaker type | 80 A (ftder protection), instant trip |
Factory installed models | Transformer with grounding includes 2 primary fuses & 1 sary fuse with 200 W extra capacity |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 |
---|---|
Height | 27.5 |
Depth | 8.26 |
Degree of protection (NEMA) | 3R |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 |
Mechanical life operations | 1.0E7 |
Material housing | Steel |
Wire size for power terminals | 14 to 8 AWG |
Operating time | Pickup (average): 22 ms |
Enclosure type | NEMA 3R rainproof |
NEMA size | Size 1 |
---|---|
Operating temperature | -25 |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | E1 plus, manual reset, Class 20, full load current adjustment range 1.0...5.0 A |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Auxiliary contact material | Silver |
---|---|
Type of power terminal | Saddle or wire clA |
Power contact material | Silver alloy |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 15 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Circuit-Breaker Type | Instantaneous Trip - Standard |
---|---|
Control Voltage | 120V 60 Hz |
Disconnect Type | No |
Product Type | Slimine Pump Panel Ckt-bkr |
Voltage type for actuating | AC |
---|---|
With transformer | True |
Suitable for emergency stop | True |
External reset possible | True |
With short-circuit release | True |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Release class | CLASS 20 |
Overload release current setting | 1 |
Type of motor starter | Direct online starter (DOL) |
Continuous current rating | 27 |
Circuit closing inrush current peak including offset, max | 288 |
Load voltage | 460V |
Horsepower | 3 Hp (motor protection) |
Circuit breaker type | 80 A (ftder protection), instant trip |
Factory installed models | Transformer with grounding includes 2 primary fuses & 1 sary fuse with 200 W extra capacity |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 |
---|---|
Height | 27.5 |
Depth | 8.26 |
Degree of protection (NEMA) | 3R |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 |
Mechanical life operations | 1.0E7 |
Material housing | Steel |
Wire size for power terminals | 14 to 8 AWG |
Operating time | Pickup (average): 22 ms |
Enclosure type | NEMA 3R rainproof |
NEMA size | Size 1 |
---|---|
Operating temperature | -25 |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | E1 plus, manual reset, Class 20, full load current adjustment range 1.0...5.0 A |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Auxiliary contact material | Silver |
---|---|
Type of power terminal | Saddle or wire clA |
Power contact material | Silver alloy |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 15 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.