Rated operation current Ie | 23 A |
---|---|
Voltage type for actuating | AC |
Suitable for emergency stop | True |
External reset possible | False |
With short-circuit release | True |
With fuse | True |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Release class | CLASS 10 |
Overload release current setting | 5.4 A |
Type of motor starter | Direct online starter (DOL) |
Disconnect switch | Standard fusing |
Fuse clip rating | 30 A maximum, Class J |
KW rating | 7.5 kW @ 230V (AC3, AC4), 3-phase, 50 Hz |
Hp rating | 7.5Hp @ 230V (AC3, AC4), 3-phase, 60 Hz |
Factory installed models | START-STOP push button |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Degree of protection (IP) | IP42 |
---|---|
Degree of protection (NEMA) | 1 |
Enclosure type rating | Type 1 - IP42 (metal) |
Width | 7.87 mm |
---|---|
Height | 13.78 mm |
Depth | 7.87 mm |
Overload relay | E1 plus electronic 3-phase overload relay, manual reset, class 10, full load current adjustment range 5.4...27 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Rated operation current Ie | 23 A |
---|---|
Voltage type for actuating | AC |
Suitable for emergency stop | True |
External reset possible | False |
With short-circuit release | True |
With fuse | True |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Release class | CLASS 10 |
Overload release current setting | 5.4 A |
Type of motor starter | Direct online starter (DOL) |
Disconnect switch | Standard fusing |
Fuse clip rating | 30 A maximum, Class J |
KW rating | 7.5 kW @ 230V (AC3, AC4), 3-phase, 50 Hz |
Hp rating | 7.5Hp @ 230V (AC3, AC4), 3-phase, 60 Hz |
Factory installed models | START-STOP push button |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Degree of protection (IP) | IP42 |
---|---|
Degree of protection (NEMA) | 1 |
Enclosure type rating | Type 1 - IP42 (metal) |
Width | 7.87 mm |
---|---|
Height | 13.78 mm |
Depth | 7.87 mm |
Overload relay | E1 plus electronic 3-phase overload relay, manual reset, class 10, full load current adjustment range 5.4...27 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Product Cutsheet
General
-- |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.