| Rated operation current Ie |
9 A
|
|---|---|
| Voltage type for actuating |
AC
|
| Suitable for emergency stop |
True
|
| External reset possible |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Release class |
Adjustable
|
| Overload release current setting |
3.2 A
|
| Type of motor starter |
Direct online starter (DOL)
|
| Disconnect switch |
Non-fused
|
| KW rating |
4 kW @ 415V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating |
5Hp @ 460V (AC3, AC4), 3-phase, 60 Hz
|
| Temperature compensated overload protection |
True
|
| Coordination class according to IEC 60947-4-3 |
Class 2
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type rating |
Type 1 - IP42 (metal)
|
| Width |
7.87 mm
|
|---|---|
| Height |
13.78 mm
|
| Depth |
7.87 mm
|
| Overload relay |
E1 plus electronic 3-phase overload relay, manual/auto reset, class 10, 15, 20, 30, full load current adjustment range 3.2...16 A
|
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Rated operation current Ie |
9 A
|
|---|---|
| Voltage type for actuating |
AC
|
| Suitable for emergency stop |
True
|
| External reset possible |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Release class |
Adjustable
|
| Overload release current setting |
3.2 A
|
| Type of motor starter |
Direct online starter (DOL)
|
| Disconnect switch |
Non-fused
|
| KW rating |
4 kW @ 415V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating |
5Hp @ 460V (AC3, AC4), 3-phase, 60 Hz
|
| Temperature compensated overload protection |
True
|
| Coordination class according to IEC 60947-4-3 |
Class 2
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type rating |
Type 1 - IP42 (metal)
|
| Width |
7.87 mm
|
|---|---|
| Height |
13.78 mm
|
| Depth |
7.87 mm
|
| Overload relay |
E1 plus electronic 3-phase overload relay, manual/auto reset, class 10, 15, 20, 30, full load current adjustment range 3.2...16 A
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.