| Control Type |
Common Control
|
|---|---|
| Enclosure Type |
IP42/NEMA 1 Mtl
|
| Number of indicator lights |
1
|
|---|---|
| Rated operation current Ie |
30 A
|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| Suitable for emergency stop |
True
|
| External reset possible |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
220 V
|
| Rated control supply voltage at AC 60 Hz |
230 V
|
| Type of motor starter |
Direct online starter (DOL)
|
| KW rating |
10 kW @ 230V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating |
10Hp @ 230V (AC3, AC4), 3-phase, 60 Hz
|
| Factory installed models |
Red pilot light (incandescent)
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type |
Type 1 - IP42 (Metal)
|
| Width |
7.35 mm
|
|---|---|
| Height |
12.91 mm
|
| Depth |
5.52 mm
|
| Overload relay |
Provision for overload relay
|
|---|
| Drawings | |
|---|---|
| 3D Mechanical Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 3D Mechanical Drawing (PDF) Download (PDF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Assembly Overview (PDF) | -- |
| 2D Wiring Schematic (PDF) | -- |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Control Type |
Common Control
|
|---|---|
| Enclosure Type |
IP42/NEMA 1 Mtl
|
| Number of indicator lights |
1
|
|---|---|
| Rated operation current Ie |
30 A
|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| Suitable for emergency stop |
True
|
| External reset possible |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
220 V
|
| Rated control supply voltage at AC 60 Hz |
230 V
|
| Type of motor starter |
Direct online starter (DOL)
|
| KW rating |
10 kW @ 230V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating |
10Hp @ 230V (AC3, AC4), 3-phase, 60 Hz
|
| Factory installed models |
Red pilot light (incandescent)
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type |
Type 1 - IP42 (Metal)
|
| Width |
7.35 mm
|
|---|---|
| Height |
12.91 mm
|
| Depth |
5.52 mm
|
| Overload relay |
Provision for overload relay
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D Mechanical Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 3D Mechanical Drawing (PDF) Download (PDF) |
Documents
|
Product Cutsheet
General
-- |
|
Assembly Overview (PDF)
General
-- |
|
2D Wiring Schematic (PDF)
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Assembly Overview (PDF) | -- |
| 2D Wiring Schematic (PDF) | -- |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.