Model | Reversing switching |
---|---|
Feature | Used to connect the main poles of two 3-pole contactors mounted side by side, 1 Line-side paralleling and 1 load-side reversing connection |
Material | Insulated solid bars: copper |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.032 |
Lead Time | 5 |
Dimension Width | 12.954 |
Dimension Length | 18.034 |
Stock Status | STOCKED |
Weight | 0.181 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | 100-TD013 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Model | Reversing switching |
---|---|
Feature | Used to connect the main poles of two 3-pole contactors mounted side by side, 1 Line-side paralleling and 1 load-side reversing connection |
Material | Insulated solid bars: copper |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.032 |
Lead Time | 5 |
Dimension Width | 12.954 |
Dimension Length | 18.034 |
Stock Status | STOCKED |
Weight | 0.181 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Documents
Technical Detail
General
100-TD013 |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | 100-TD013 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.