Contactor Size | 12 A |
---|---|
Product Family | IEC |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 400 V |
Rated control supply voltage at AC 60 Hz | 400 V |
Rated control supply voltage at DC | 0 |
Rated impulse withstand voltage (Uimp) | 6 kV |
Current (Ie), max | 12 A |
Power dissipation by all circuits at Ie AC-3/400V | 0.9 W |
Main current circuit resistance | 2.2 mohm |
Current rating | 5 A |
Rated isolation voltage (Ui) | 690V per IEC |
Rated voltage (Ue) | 690V @ AC, 50/60 Hz |
Auxiliary contact configuration | 1 NC |
Rated filament current | 9A @ 230/240V, AC-5b |
Switching of motor load for home appliances | 11A @ 400V, AC-7b (50 Hz) |
Rated current (enclosed) | 9.6A @ 230V, 3-phase per UL/CSA |
Rated power (enclosed) | 7.5Hp @ 575V, 3-phase per UL/CSA |
General purpose current (enclosed) | 18 A per UL/CSA |
Switching of low inductive loads in home appliances | 20A @ 400V, AC-7a per IEC 61095 (50 Hz) |
Coil operating limits, pick-up | (0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Coil operating limits, dropout | (0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Coil operating time | 15...40 ms, closing delay @ AC |
Short time withstand (Icw) | 96A @ 10s, 60 °C |
Coil consumption, hold-in | 5VA/1.8 W @ 50 Hz, 60 Hz, 50/60 Hz |
Switching frequency, max | 250 ops/h, AC-4 (approximately 200000 ops) |
Coil consumption, pick-up | 35VA @ 50 Hz, 60 Hz, 50/60 Hz |
Total power dissipation | DC control: 3.5 W @ 400V, AC-3, Ie |
Switching of lamps | Gas discharge lA, open: 18A @ 40°C, AC-5a |
Switching of hermetically sealed cooling compressor motors | 18A @ 400V, AC-8a (manual reset of overload release (50 Hz)) |
Coil insulation class | Class F per IEC 60085, Class 105 insulation system per UL 508 |
Rating for switching AC motors | 3-poles: 5.5 kW @ 690V (AC-2, AC-3, AC-4), 3-phase (50 Hz) |
UL class K5 and RK5 fuses rating | 40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14 |
UL class CC and CSA HRCI-MISC fuses rating | 30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Coil voltage | 400V 50/60 Hz |
Rated operational current (Ie) | 9.2A @ 500V, AC-4, 50 Hz, 3-phase, ambient temperature 60 °C |
Rated operational power (Pe) | 8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C |
DIN fuses (gG, gL) current rating | Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current |
UL class J and CSA HRCI-J fuses rating | 30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Switching of power transformers | Apparent power: 5 kVA @ 690V, AC-6a @ 50Hz (n = 30) |
Switching of DC loads | 3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C) |
Contacts | 3 power poles with internal NC auxiliary contact |
Function | Reversing contactor |
Conductor cross section per UL/CSA | 18 |
Terminal type | Screw terminals |
Rated coil frequency | AC 50/60 Hz, DC |
Function or layout | Nothing specified |
Vibration resistance | IEC 60068-2 |
---|---|
Shock resistance | IEC 60068-2 |
Recommended torque | 10.6 in-lb |
Conductor cross section | 0.75...2.5 mm², 2 conductors @ main contact |
Lifespan | Mechanical DC control: 15000000 ops |
Type of electrical connection of main circuit | Screw connection |
Auxiliary contacts | IP2X |
---|---|
Altitude of installation site, max | 2000 m (NN), per IEC 60947-4 |
Ambient temperature | Storage: -55...80 (-67...176) |
Degree of protection (IP) | IP2X |
Optional overload relays | Bimetallic |
---|---|
Optional accessories | Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks |
Features | Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials |
Climatic withstand | IEC 60068-2-30 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 30 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Contactor Size | 12 A |
---|---|
Product Family | IEC |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 400 V |
Rated control supply voltage at AC 60 Hz | 400 V |
Rated control supply voltage at DC | 0 |
Rated impulse withstand voltage (Uimp) | 6 kV |
Current (Ie), max | 12 A |
Power dissipation by all circuits at Ie AC-3/400V | 0.9 W |
Main current circuit resistance | 2.2 mohm |
Current rating | 5 A |
Rated isolation voltage (Ui) | 690V per IEC |
Rated voltage (Ue) | 690V @ AC, 50/60 Hz |
Auxiliary contact configuration | 1 NC |
Rated filament current | 9A @ 230/240V, AC-5b |
Switching of motor load for home appliances | 11A @ 400V, AC-7b (50 Hz) |
Rated current (enclosed) | 9.6A @ 230V, 3-phase per UL/CSA |
Rated power (enclosed) | 7.5Hp @ 575V, 3-phase per UL/CSA |
General purpose current (enclosed) | 18 A per UL/CSA |
Switching of low inductive loads in home appliances | 20A @ 400V, AC-7a per IEC 61095 (50 Hz) |
Coil operating limits, pick-up | (0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Coil operating limits, dropout | (0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Coil operating time | 15...40 ms, closing delay @ AC |
Short time withstand (Icw) | 96A @ 10s, 60 °C |
Coil consumption, hold-in | 5VA/1.8 W @ 50 Hz, 60 Hz, 50/60 Hz |
Switching frequency, max | 250 ops/h, AC-4 (approximately 200000 ops) |
Coil consumption, pick-up | 35VA @ 50 Hz, 60 Hz, 50/60 Hz |
Total power dissipation | DC control: 3.5 W @ 400V, AC-3, Ie |
Switching of lamps | Gas discharge lA, open: 18A @ 40°C, AC-5a |
Switching of hermetically sealed cooling compressor motors | 18A @ 400V, AC-8a (manual reset of overload release (50 Hz)) |
Coil insulation class | Class F per IEC 60085, Class 105 insulation system per UL 508 |
Rating for switching AC motors | 3-poles: 5.5 kW @ 690V (AC-2, AC-3, AC-4), 3-phase (50 Hz) |
UL class K5 and RK5 fuses rating | 40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14 |
UL class CC and CSA HRCI-MISC fuses rating | 30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Coil voltage | 400V 50/60 Hz |
Rated operational current (Ie) | 9.2A @ 500V, AC-4, 50 Hz, 3-phase, ambient temperature 60 °C |
Rated operational power (Pe) | 8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C |
DIN fuses (gG, gL) current rating | Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current |
UL class J and CSA HRCI-J fuses rating | 30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Switching of power transformers | Apparent power: 5 kVA @ 690V, AC-6a @ 50Hz (n = 30) |
Switching of DC loads | 3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C) |
Contacts | 3 power poles with internal NC auxiliary contact |
Function | Reversing contactor |
Conductor cross section per UL/CSA | 18 |
Terminal type | Screw terminals |
Rated coil frequency | AC 50/60 Hz, DC |
Function or layout | Nothing specified |
Vibration resistance | IEC 60068-2 |
---|---|
Shock resistance | IEC 60068-2 |
Recommended torque | 10.6 in-lb |
Conductor cross section | 0.75...2.5 mm², 2 conductors @ main contact |
Lifespan | Mechanical DC control: 15000000 ops |
Type of electrical connection of main circuit | Screw connection |
Auxiliary contacts | IP2X |
---|---|
Altitude of installation site, max | 2000 m (NN), per IEC 60947-4 |
Ambient temperature | Storage: -55...80 (-67...176) |
Degree of protection (IP) | IP2X |
Optional overload relays | Bimetallic |
---|---|
Optional accessories | Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks |
Features | Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials |
Climatic withstand | IEC 60068-2-30 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 30 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.