View all Open Type Starters
103S-FTD2-FC32B
23-32 A Combination Starter
Rockwell Automation announces that as of February 16, 2024, the 23-32 A Combination Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 16, 2024
Replacement Category:
Direct Replacement
Rockwell Automation announces that as of February 16, 2024, the 23-32 A Combination Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 16, 2024
Replacement Category:
Direct Replacement
| Number of auxiliary contacts as normally open contact |
1
|
|---|---|
| Voltage type for actuating |
AC
|
| Suitable for emergency stop |
True
|
| External reset possible |
True
|
| With short-circuit release |
True
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Release class |
CLASS 10
|
| Overload release current setting |
23 A
|
| Type of motor starter |
Direct online starter (DOL)
|
| Contactor size |
100-C37
|
| Contactor auxiliary contacts |
1 NO
|
| Style |
141A standard bus bar system
|
| Fuse or circuit breaker per NEC, max |
600 A with 100-C/104-C contactors on standard bus bar modules
|
| Circuit breaker auxiliary and trip contacts |
Internal circuit-breaker auxiliary contact 1 NO
|
| Side mount auxiliary and trip contacts |
Without auxiliary and trip contacts
|
| Short-circuit current as a IEC (Type 1 coordination), max |
65kA @ 400V AC, 50 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a UL508 motor controller in group motor installations (Type 2 coordination), max |
65kA @ 480V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a UL508 motor controller in group motor installations (Type 1 coordination), max |
65kA @ 480V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| IEC kW ratings |
7.5 kW @ 230V AC @ 50Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a UL508 self-protected Type E combination motor controller, max |
65 kA @ 480Y/277V AC @ 60Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a UL508 Type F combination motor controller (Type 2 coordination), max |
65 kA @ 480Y/277V AC @ 60Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a UL508 Type F combination motor controller (Type 1 coordination), max |
65 kA @ 480Y/277V AC @ 60Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a IEC (Type 2 coordination), max |
65kA @ 400V AC, 50 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Hp ratings as a UL508 Type F combination motor controller |
7.5...10Hp @ 200V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Hp ratings as a UL508 self-protected Type E combination motor controller |
7.5...10Hp @ 200V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Hp ratings as a UL508 motor controller in group motor installations |
7.5...10Hp @ 200V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Rail mounting possible |
True
|
|---|
| Width, approx |
63 mm
|
|---|---|
| Height, approx |
244 mm
|
| Circuit breaker frame size |
140M-F8E high break plus (Type E - standard version, magnetic + thermal)
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Wiring Diagram ANSI Style (PDF) | -- |
| Product Cutsheet | -- |
| Wiring Diagram IEC Style (PDF) | -- |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of auxiliary contacts as normally open contact |
1
|
|---|---|
| Voltage type for actuating |
AC
|
| Suitable for emergency stop |
True
|
| External reset possible |
True
|
| With short-circuit release |
True
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Release class |
CLASS 10
|
| Overload release current setting |
23 A
|
| Type of motor starter |
Direct online starter (DOL)
|
| Contactor size |
100-C37
|
| Contactor auxiliary contacts |
1 NO
|
| Style |
141A standard bus bar system
|
| Fuse or circuit breaker per NEC, max |
600 A with 100-C/104-C contactors on standard bus bar modules
|
| Circuit breaker auxiliary and trip contacts |
Internal circuit-breaker auxiliary contact 1 NO
|
| Side mount auxiliary and trip contacts |
Without auxiliary and trip contacts
|
| Short-circuit current as a IEC (Type 1 coordination), max |
65kA @ 400V AC, 50 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a UL508 motor controller in group motor installations (Type 2 coordination), max |
65kA @ 480V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a UL508 motor controller in group motor installations (Type 1 coordination), max |
65kA @ 480V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| IEC kW ratings |
7.5 kW @ 230V AC @ 50Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a UL508 self-protected Type E combination motor controller, max |
65 kA @ 480Y/277V AC @ 60Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a UL508 Type F combination motor controller (Type 2 coordination), max |
65 kA @ 480Y/277V AC @ 60Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a UL508 Type F combination motor controller (Type 1 coordination), max |
65 kA @ 480Y/277V AC @ 60Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Short-circuit current as a IEC (Type 2 coordination), max |
65kA @ 400V AC, 50 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Hp ratings as a UL508 Type F combination motor controller |
7.5...10Hp @ 200V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Hp ratings as a UL508 self-protected Type E combination motor controller |
7.5...10Hp @ 200V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Hp ratings as a UL508 motor controller in group motor installations |
7.5...10Hp @ 200V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Rail mounting possible |
True
|
|---|
| Width, approx |
63 mm
|
|---|---|
| Height, approx |
244 mm
|
| Circuit breaker frame size |
140M-F8E high break plus (Type E - standard version, magnetic + thermal)
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Wiring Diagram ANSI Style (PDF)
General
-- |
|
Product Cutsheet
General
-- |
|
Wiring Diagram IEC Style (PDF)
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Wiring Diagram ANSI Style (PDF) | -- |
| Product Cutsheet | -- |
| Wiring Diagram IEC Style (PDF) | -- |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.