Loading
  • alt text
alt text
103S-BTD3-CC10C-F11

6.3-10.0 A Combination Starter

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 103S-BTD3-CC10C-F11 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 16, 2024, the 6.3-10.0 A Combination Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 16, 2024 Replacement Category: Direct Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 16, 2024, the 6.3-10.0 A Combination Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 16, 2024 Replacement Category: Direct Replacement
Add to BoM
  • Get Support
Technical Specifications
Electrical
Mechanical
Construction
Drawings
Documents
Alternative Products
Technotes
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Voltage type for actuating
AC
Suitable for emergency stop
True
External reset possible
True
With short-circuit release
True
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Release class
CLASS 10
Overload release current setting
6.3 A
Type of motor starter
Direct online starter (DOL)
Contactor size
100-C12
Contactor auxiliary contacts
1 NO + 1 NC
Style
141A standard bus bar system
Fuse or circuit breaker per NEC, max
450 A with 100-C/104-C contactors on standard bus bar modules
Circuit breaker auxiliary and trip contacts
Internal circuit-breaker auxiliary contact 1 NO + 1 NC
Side mount auxiliary and trip contacts
Without auxiliary and trip contacts
Short-circuit current as a IEC (Type 1 coordination), max
65kA @ 400V AC, 50 Hz (with 100-C/104-C contactors on standard bus bar modules)
Short-circuit current as a UL508 motor controller in group motor installations (Type 2 coordination), max
50kA @ 480V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
Short-circuit current as a UL508 motor controller in group motor installations (Type 1 coordination), max
65kA @ 480V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
IEC kW ratings
7.5 kW @ 690V AC @ 50Hz (with 100-C/104-C contactors on standard bus bar modules)
Short-circuit current as a UL508 Type F combination motor controller (Type 2 coordination), max
50 kA @ 480Y/277V AC @ 60Hz (with 100-C/104-C contactors on standard bus bar modules)
Short-circuit current as a UL508 Type F combination motor controller (Type 1 coordination), max
65 kA @ 480Y/277V AC @ 60Hz (with 100-C/104-C contactors on standard bus bar modules)
Short-circuit current as a IEC (Type 2 coordination), max
50kA @ 500V AC, 50 Hz (with 100-C/104-C contactors on standard bus bar modules)
Hp ratings as a UL508 Type F combination motor controller
5...7.5Hp @ 460V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
Hp ratings as a UL508 motor controller in group motor installations
7.5...10Hp @ 575V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
Factory installed models
1 NO + 1 NC auxiliary contacts on the contactor, front mount
Temperature compensated overload protection
True
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Rail mounting possible
True
Width, approx
Standard busbar mount: 54 mm
Height, approx
Standard busbar mount: 236.5 mm
Circuit breaker frame size
140M-C2E high break (Type E - standard version, magnetic + thermal)
Drawings
Dimension Drawing (PDF) Download (PDF)
Drawings
Dimension Drawing (PDF) Download (PDF)
Type Resource Publication
General Short Circuit Ratings Data Sheet --
General Product Cutsheet --
General Wiring Diagram ANSI Style (PDF) --
General Wiring Diagram IEC Style (PDF) --
Technical Data 100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Voltage type for actuating
AC
Suitable for emergency stop
True
External reset possible
True
With short-circuit release
True
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Release class
CLASS 10
Overload release current setting
6.3 A
Type of motor starter
Direct online starter (DOL)
Contactor size
100-C12
Contactor auxiliary contacts
1 NO + 1 NC
Style
141A standard bus bar system
Fuse or circuit breaker per NEC, max
450 A with 100-C/104-C contactors on standard bus bar modules
Circuit breaker auxiliary and trip contacts
Internal circuit-breaker auxiliary contact 1 NO + 1 NC
Side mount auxiliary and trip contacts
Without auxiliary and trip contacts
Short-circuit current as a IEC (Type 1 coordination), max
65kA @ 400V AC, 50 Hz (with 100-C/104-C contactors on standard bus bar modules)
Short-circuit current as a UL508 motor controller in group motor installations (Type 2 coordination), max
50kA @ 480V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
Short-circuit current as a UL508 motor controller in group motor installations (Type 1 coordination), max
65kA @ 480V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
IEC kW ratings
7.5 kW @ 690V AC @ 50Hz (with 100-C/104-C contactors on standard bus bar modules)
Short-circuit current as a UL508 Type F combination motor controller (Type 2 coordination), max
50 kA @ 480Y/277V AC @ 60Hz (with 100-C/104-C contactors on standard bus bar modules)
Short-circuit current as a UL508 Type F combination motor controller (Type 1 coordination), max
65 kA @ 480Y/277V AC @ 60Hz (with 100-C/104-C contactors on standard bus bar modules)
Short-circuit current as a IEC (Type 2 coordination), max
50kA @ 500V AC, 50 Hz (with 100-C/104-C contactors on standard bus bar modules)
Hp ratings as a UL508 Type F combination motor controller
5...7.5Hp @ 460V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
Hp ratings as a UL508 motor controller in group motor installations
7.5...10Hp @ 575V AC, 60 Hz (with 100-C/104-C contactors on standard bus bar modules)
Factory installed models
1 NO + 1 NC auxiliary contacts on the contactor, front mount
Temperature compensated overload protection
True
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Rail mounting possible
True
Width, approx
Standard busbar mount: 54 mm
Height, approx
Standard busbar mount: 236.5 mm
Circuit breaker frame size
140M-C2E high break (Type E - standard version, magnetic + thermal)
Drawings
Drawings
Dimension Drawing (PDF) Download (PDF)
Drawings
Dimension Drawing (PDF) Download (PDF)
Documents
Short Circuit Ratings Data Sheet General
--
Product Cutsheet General
--
Wiring Diagram ANSI Style (PDF) General
--
Wiring Diagram IEC Style (PDF) General
--
100-td013_-en-p Technical Data
100-TD013
Type Resource Publication
General Short Circuit Ratings Data Sheet --
General Product Cutsheet --
General Wiring Diagram ANSI Style (PDF) --
General Wiring Diagram IEC Style (PDF) --
Technical Data 100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
6.3-10.0 A Combination Starter
CloseClose
103S-BTD3-CC10C-F11
Close
Print
Allen-Bradley 103S-BTD3-CC10C-F11 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose