Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of indicator lights | 1 None |
Voltage type for actuating | AC |
With transformer | True |
With short-circuit release | True |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Release class | CLASS 10 |
Overload release current setting | 6.3 A |
Type of motor starter | Direct online starter (DOL) |
Contactor size | 100-C12 |
Line voltage | 480V-60 Hz |
Circuit breaker auxiliary and trip contacts | Without auxiliary and trip contacts |
Short-circuit current as a UL508 self-protected Type E combination motor controller, max | 65 kA @ 480Y/277V @ 60Hz, 45 A frame size |
Short-circuit current as a UL508 Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V @ 45A frame size |
Short-circuit current as a UL508 Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V @ 45A frame size |
Hp ratings as a UL508 Type F combination motor controller | 7.5...10Hp @ 575V, 45 A frame size |
Hp ratings as a UL508 self-protected Type E combination motor controller | 7.5...10Hp @ 575V, 60 Hz, 45 A frame size |
Factory installed models | Pilot light (ON) - transformer type, red |
Temperature compensated overload protection | True |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Enclosure size | Enclosure type A |
---|---|
Depth, approx | Enclosure style A: 160 mm |
Width, approx | Enclosure style A: 180 mm |
Height, approx | Enclosure style A: 200 mm |
Circuit breaker frame size | 140M-D8E high break plus (Type E - standard version, magnetic + thermal) |
Degrees of protection (NEMA), enclosure | Type 3/4/12 |
---|---|
Degrees of protection (IP), enclosure | IP66 (metal) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of indicator lights | 1 None |
Voltage type for actuating | AC |
With transformer | True |
With short-circuit release | True |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Release class | CLASS 10 |
Overload release current setting | 6.3 A |
Type of motor starter | Direct online starter (DOL) |
Contactor size | 100-C12 |
Line voltage | 480V-60 Hz |
Circuit breaker auxiliary and trip contacts | Without auxiliary and trip contacts |
Short-circuit current as a UL508 self-protected Type E combination motor controller, max | 65 kA @ 480Y/277V @ 60Hz, 45 A frame size |
Short-circuit current as a UL508 Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V @ 45A frame size |
Short-circuit current as a UL508 Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V @ 45A frame size |
Hp ratings as a UL508 Type F combination motor controller | 7.5...10Hp @ 575V, 45 A frame size |
Hp ratings as a UL508 self-protected Type E combination motor controller | 7.5...10Hp @ 575V, 60 Hz, 45 A frame size |
Factory installed models | Pilot light (ON) - transformer type, red |
Temperature compensated overload protection | True |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Enclosure size | Enclosure type A |
---|---|
Depth, approx | Enclosure style A: 160 mm |
Width, approx | Enclosure style A: 180 mm |
Height, approx | Enclosure style A: 200 mm |
Circuit breaker frame size | 140M-D8E high break plus (Type E - standard version, magnetic + thermal) |
Degrees of protection (NEMA), enclosure | Type 3/4/12 |
---|---|
Degrees of protection (IP), enclosure | IP66 (metal) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
Documents
Product Cutsheet
General
-- |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.