Coil Code | 110V 50 Hz / 120V 60 Hz. |
---|
voltage | 120 V |
---|---|
Voltage | 110 v 50 hz |
Current | 9 A |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 19 |
Dimension Width | 10.795 |
Dimension Length | 19.558 |
Stock Status | NON_STOCKED |
Weight | 0.499 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Installation Instructions | 100s-in009_-en-e | 100S-IN009 |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- SUVA LVD Type Approval
This product was certified with the above certifications as of 2024-12-06. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Coil Code | 110V 50 Hz / 120V 60 Hz. |
---|
voltage | 120 V |
---|---|
Voltage | 110 v 50 hz |
Current | 9 A |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 19 |
Dimension Width | 10.795 |
Dimension Length | 19.558 |
Stock Status | NON_STOCKED |
Weight | 0.499 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Short Circuit Ratings Data Sheet
General
-- |
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
100s-in009_-en-e
Installation Instructions
100S-IN009 |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Installation Instructions | 100s-in009_-en-e | 100S-IN009 |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- SUVA LVD Type Approval
This product was certified with the above certifications as of 2024-12-06. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.