Contactor Size | 5 A |
---|---|
Product Family | IEC |
Terminal Type | R |
Number of normally open contacts as main contact | 3 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Vibration resistance | IEC 60068-2 |
Shock resistance | IEC 60068-2 |
Altitude, max | 2000 m (NN), per IEC 60947-4 |
Conductor cross section | Main contact, 2 conductor: 0.75...2.5 mm² |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Rated control supply voltage at DC | 0 V |
Type of electrical connection of main circuit | Spring clA connection |
Rated impulse withstand voltage (Uimp) | 6 kV |
Current (Ie), max | 9 A |
Optional overload relays | None |
Current rating | 5 A |
Rated isolation voltage (Ui) | IEC: 690V, UL, CSA: 600V |
Packaging | Single pack (quantity of 1) |
Rated current (enclosed) | 7.2A @ 115V, 1-phase per UL/CSA |
Rated power (enclosed) | 3/4 Hp, 1-phase per UL/CSA |
General purpose current (enclosed) | 9 A per UL/CSA |
Insulation class of the coil | Class F per IEC 60085, class 105 insulation system per UL 508 |
Rating for switching AC motors | 3-poles: 3/4Hp @ 230V (AC-2, AC-3, AC-4), 1-phase (60 Hz) |
Rated operational current (Ie) | 6.3A @ 240V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C |
Rated operational power (Pe) | 8.7 kW @ 500V, AC-1 (50 Hz), ambient temperature 60 °C |
Optional accessories | Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks |
Features | Mini-contactors, uniform panel mounting dimensions, panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, made of environmentally friendly materials |
Contacts | 3 power poles with internal NO or NC auxiliary contact, or 4 power poles, optional front-mounted 2- or 4- pole external auxiliary contact block |
Degree of protection, auxiliary contact | IP2X |
Climatic withstand | IEC 60068-2-30 |
---|---|
Ambient temperature | Storage: -55...80 (-67...176) |
Degree of protection | IP2X |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.994 |
Lead Time | 45 |
Dimension Width | 5.004 |
Dimension Length | 5.994 |
Stock Status | NON_STOCKED |
Weight | 0.168 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D Dimensional STEP Models (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D Dimensional STEP Models (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Specifications | -- |
General | Dimensions | -- |
General | Product Cutsheet | -- |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Contactor Size | 5 A |
---|---|
Product Family | IEC |
Terminal Type | R |
Number of normally open contacts as main contact | 3 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Vibration resistance | IEC 60068-2 |
Shock resistance | IEC 60068-2 |
Altitude, max | 2000 m (NN), per IEC 60947-4 |
Conductor cross section | Main contact, 2 conductor: 0.75...2.5 mm² |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Rated control supply voltage at DC | 0 V |
Type of electrical connection of main circuit | Spring clA connection |
Rated impulse withstand voltage (Uimp) | 6 kV |
Current (Ie), max | 9 A |
Optional overload relays | None |
Current rating | 5 A |
Rated isolation voltage (Ui) | IEC: 690V, UL, CSA: 600V |
Packaging | Single pack (quantity of 1) |
Rated current (enclosed) | 7.2A @ 115V, 1-phase per UL/CSA |
Rated power (enclosed) | 3/4 Hp, 1-phase per UL/CSA |
General purpose current (enclosed) | 9 A per UL/CSA |
Insulation class of the coil | Class F per IEC 60085, class 105 insulation system per UL 508 |
Rating for switching AC motors | 3-poles: 3/4Hp @ 230V (AC-2, AC-3, AC-4), 1-phase (60 Hz) |
Rated operational current (Ie) | 6.3A @ 240V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C |
Rated operational power (Pe) | 8.7 kW @ 500V, AC-1 (50 Hz), ambient temperature 60 °C |
Optional accessories | Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks |
Features | Mini-contactors, uniform panel mounting dimensions, panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, made of environmentally friendly materials |
Contacts | 3 power poles with internal NO or NC auxiliary contact, or 4 power poles, optional front-mounted 2- or 4- pole external auxiliary contact block |
Degree of protection, auxiliary contact | IP2X |
Climatic withstand | IEC 60068-2-30 |
---|---|
Ambient temperature | Storage: -55...80 (-67...176) |
Degree of protection | IP2X |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.994 |
Lead Time | 45 |
Dimension Width | 5.004 |
Dimension Length | 5.994 |
Stock Status | NON_STOCKED |
Weight | 0.168 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D Dimensional STEP Models (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D Dimensional STEP Models (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Documents
Specifications
General
-- |
Dimensions
General
-- |
Product Cutsheet
General
-- |
140mp-td002_-en-p
Technical Data
140MP-TD002 |
Type | Resource | Publication |
---|---|---|
General | Specifications | -- |
General | Dimensions | -- |
General | Product Cutsheet | -- |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.