Auxiliary Contact Cnfg | 1 N.O.,3 N.O. Poles |
---|---|
Contactor Size | 12 A |
Product Family | IEC |
Terminal Type | Screw Type Terminals |
Number of normally open contacts as main contact | 3 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Vibration resistance | IEC 60068-2 |
Shock resistance | IEC 60068-2 |
Altitude, max | 2000 m (NN) per IEC 60947-4 |
Lifespan | Mechanical DC control: 15000000 ops |
Switching frequency, max | 250 ops/h, AC-4 (approximately 200000 ops) |
Recommended torque | 10.6 in-lb |
Weight | DC: 0.2 kg |
Conductor cross section | Main contact, 2 conductor: 1...2.5 mm² + 1...4 mm² |
Protection class | IP2X |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 440 V |
Rated control supply voltage at AC 60 Hz | 480 V |
Rated control supply voltage at DC | 0 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse withstand voltage (Uimp) | 6 kV |
Optional overload relays | Bimetallic |
Main current circuit resistance | 2.2 mΩ |
Power dissipation (all circuits) | 0.9 W @ 400V, AC-3, Ie |
Rated filament current | 9A @ 230/240V, AC-5b |
Rated isolation voltage (Ui) | IEC: 690V, UL, CSA: 600V |
Switching of motor load | 11A @ 400V, AC-7b (50 Hz) |
Packaging | Bulk pack (quantity of 20) |
Auxiliary contacts | IP2X |
Rated current (enclosed) | 9.6A @ 230V, 3-phase per UL/CSA |
Rated power (enclosed) | 7.5Hp @ 575V, 3-phase per UL/CSA |
Auxiliary contact configuration | 1 NO |
Capacitance, max | 750 µF @ short-circuit current of 10 kA |
General purpose current (enclosed) | 18 A per UL/CSA |
Operating time, closing delay | 6...12 ms DC (conventional) |
Switching of low inductive loads | 20A @ 400V, AC-7a per IEC 61095 (50 Hz) |
Short time withstand (Icw) | 96A @ 10s, 60 °C |
Operating time, opening delay | 8...12 ms with integrated diode |
Coil consumption, hold-in | Cold 3.0 W, warm 2.6 W DC (conventional) |
Coil consumption, pick-up | Cold 3.0 W, warm 2.6 W DC (conventional) |
Total power dissipation | DC control: 3.5 W @ 400V, AC-3, Ie |
Operating limits, dropout | (0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Switching of lamps | Gas discharge lA, open: 18A @ 40°C, AC-5a |
Insulation class of the coil | Class F per IEC 60085, Class 105 insulation system per UL 508 |
Rating for switching AC motors | 3-poles: 7.5Hp @ 575V (AC-2, AC-3, AC-4), 3-phase (60 Hz) |
Switching of hermetically sealed cooling compressor motors | 18A @ 400V, AC-8a (manual reset of overload release (50 Hz)) |
Operating limits, pick-up | (0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
UL class K5 and RK5 fuses rating | 40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14 |
DIN fuses (gG, gL) current rating | Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current |
Rated operational current (Ie) | 9.2A @ 500V, AC-4 (50 Hz), ambient temperature 60 °C |
UL class J and CSA HRCI-J fuses rating | 30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Switching of power transformers | Apparent power: 5 kVA @ 500V, AC-6a @ 50Hz (n = 30) |
Rated operational power (Pe) | 8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C |
Switching of DC loads | 3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C) |
Optional accessories | Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks |
Features | Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials |
UL class CC and CSA HRCI-MISC fuses rating | 30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Climatic withstand | IEC 60068-2-30 |
---|---|
Ambient temperature | Storage: -55...80 (-67...176) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | 100-TD013 |
General | Product Cutsheet | -- |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Auxiliary Contact Cnfg | 1 N.O.,3 N.O. Poles |
---|---|
Contactor Size | 12 A |
Product Family | IEC |
Terminal Type | Screw Type Terminals |
Number of normally open contacts as main contact | 3 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Vibration resistance | IEC 60068-2 |
Shock resistance | IEC 60068-2 |
Altitude, max | 2000 m (NN) per IEC 60947-4 |
Lifespan | Mechanical DC control: 15000000 ops |
Switching frequency, max | 250 ops/h, AC-4 (approximately 200000 ops) |
Recommended torque | 10.6 in-lb |
Weight | DC: 0.2 kg |
Conductor cross section | Main contact, 2 conductor: 1...2.5 mm² + 1...4 mm² |
Protection class | IP2X |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 440 V |
Rated control supply voltage at AC 60 Hz | 480 V |
Rated control supply voltage at DC | 0 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse withstand voltage (Uimp) | 6 kV |
Optional overload relays | Bimetallic |
Main current circuit resistance | 2.2 mΩ |
Power dissipation (all circuits) | 0.9 W @ 400V, AC-3, Ie |
Rated filament current | 9A @ 230/240V, AC-5b |
Rated isolation voltage (Ui) | IEC: 690V, UL, CSA: 600V |
Switching of motor load | 11A @ 400V, AC-7b (50 Hz) |
Packaging | Bulk pack (quantity of 20) |
Auxiliary contacts | IP2X |
Rated current (enclosed) | 9.6A @ 230V, 3-phase per UL/CSA |
Rated power (enclosed) | 7.5Hp @ 575V, 3-phase per UL/CSA |
Auxiliary contact configuration | 1 NO |
Capacitance, max | 750 µF @ short-circuit current of 10 kA |
General purpose current (enclosed) | 18 A per UL/CSA |
Operating time, closing delay | 6...12 ms DC (conventional) |
Switching of low inductive loads | 20A @ 400V, AC-7a per IEC 61095 (50 Hz) |
Short time withstand (Icw) | 96A @ 10s, 60 °C |
Operating time, opening delay | 8...12 ms with integrated diode |
Coil consumption, hold-in | Cold 3.0 W, warm 2.6 W DC (conventional) |
Coil consumption, pick-up | Cold 3.0 W, warm 2.6 W DC (conventional) |
Total power dissipation | DC control: 3.5 W @ 400V, AC-3, Ie |
Operating limits, dropout | (0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Switching of lamps | Gas discharge lA, open: 18A @ 40°C, AC-5a |
Insulation class of the coil | Class F per IEC 60085, Class 105 insulation system per UL 508 |
Rating for switching AC motors | 3-poles: 7.5Hp @ 575V (AC-2, AC-3, AC-4), 3-phase (60 Hz) |
Switching of hermetically sealed cooling compressor motors | 18A @ 400V, AC-8a (manual reset of overload release (50 Hz)) |
Operating limits, pick-up | (0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
UL class K5 and RK5 fuses rating | 40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14 |
DIN fuses (gG, gL) current rating | Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current |
Rated operational current (Ie) | 9.2A @ 500V, AC-4 (50 Hz), ambient temperature 60 °C |
UL class J and CSA HRCI-J fuses rating | 30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Switching of power transformers | Apparent power: 5 kVA @ 500V, AC-6a @ 50Hz (n = 30) |
Rated operational power (Pe) | 8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C |
Switching of DC loads | 3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C) |
Optional accessories | Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks |
Features | Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials |
UL class CC and CSA HRCI-MISC fuses rating | 30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Climatic withstand | IEC 60068-2-30 |
---|---|
Ambient temperature | Storage: -55...80 (-67...176) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Technical Detail
General
100-TD013 |
Product Cutsheet
General
-- |
140mp-td002_-en-p
Technical Data
140MP-TD002 |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | 100-TD013 |
General | Product Cutsheet | -- |
Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.