Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 0 |
Number of poles | 1 pole |
Voltage ratings | 3V-125V @ B, B3, 17V-250V @ B2, B4 |
Current ratings | 1 mA-0.1 A @ B, B3, 1 mA-0.1 A @ B2, B4 |
Degree of protection | B, B2 with built-in microswitch, IP40 degree of protection, B3, B4 with built-in microswitch, IP67 degree of protection |
Type of electric connection | Screw connection |
---|
Mounting method | Front fastening |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.144 |
Lead Time | 5 |
Dimension Width | 1.588 |
Dimension Length | 6.668 |
Stock Status | NON_STOCKED |
Weight | 22.676 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 0 |
Number of poles | 1 pole |
Voltage ratings | 3V-125V @ B, B3, 17V-250V @ B2, B4 |
Current ratings | 1 mA-0.1 A @ B, B3, 1 mA-0.1 A @ B2, B4 |
Degree of protection | B, B2 with built-in microswitch, IP40 degree of protection, B3, B4 with built-in microswitch, IP67 degree of protection |
Type of electric connection | Screw connection |
---|
Mounting method | Front fastening |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.144 |
Lead Time | 5 |
Dimension Width | 1.588 |
Dimension Length | 6.668 |
Stock Status | NON_STOCKED |
Weight | 22.676 |
Weight Unit | G |
Dimension Unit | CM |
Documents
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.