| Supply voltage |
24 V
|
|---|---|
| Feature |
Ensures contactor or contactor relay is switched on even if there is a voltage failure, Opening controlled either electrically by AC or DC impulse or manually by button, Front mounting, For use with 100-E09...100-E65
|
| Voltage type of supply voltage |
AC/DC
|
| Function |
Mechanical switch
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Application Techniques | Publication |
|---|---|
| 100-at003_-en-p | 100-AT003 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- UL Listed
- Eurasion Economic Community
- CE
- Registro Italiano Navale
- Safety
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Supply voltage |
24 V
|
|---|---|
| Feature |
Ensures contactor or contactor relay is switched on even if there is a voltage failure, Opening controlled either electrically by AC or DC impulse or manually by button, Front mounting, For use with 100-E09...100-E65
|
| Voltage type of supply voltage |
AC/DC
|
| Function |
Mechanical switch
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Documents
|
100-at003_-en-p
Application Techniques
100-AT003 |
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Application Techniques | Publication |
|---|---|
| 100-at003_-en-p | 100-AT003 |
| General | Publication |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- UL Listed
- Eurasion Economic Community
- CE
- Registro Italiano Navale
- Safety
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.