| Number of contacts as normally closed contact |
1
|
|---|---|
| Number of contacts as normally open contact |
4
|
| Number of pole |
4-pole
|
| Feature |
Quick and easy mounting without tools, Switching down to 12V 3mA, Mirror contact performance to the main contactor poles
|
| Type of electric connection |
Screw connection
|
|---|
| Mounting method |
Front fastening
|
|---|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Type | Resource | Publication |
|---|---|---|
| Application Techniques | 100-at003_-en-p | 100-AT003 |
| General | Product Cutsheet | -- |
| General | Circuit Protection Design and SCCR Tables | -- |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- CE
- Eurasion Economic Community
- UL Listed
- Registro Italiano Navale
- Safety
This product was certified with the above certifications as of 2025-11-28. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of contacts as normally closed contact |
1
|
|---|---|
| Number of contacts as normally open contact |
4
|
| Number of pole |
4-pole
|
| Feature |
Quick and easy mounting without tools, Switching down to 12V 3mA, Mirror contact performance to the main contactor poles
|
| Type of electric connection |
Screw connection
|
|---|
| Mounting method |
Front fastening
|
|---|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Documents
|
100-at003_-en-p
Application Techniques
100-AT003 |
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Type | Resource | Publication |
|---|---|---|
| Application Techniques | 100-at003_-en-p | 100-AT003 |
| General | Product Cutsheet | -- |
| General | Circuit Protection Design and SCCR Tables | -- |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- CE
- Eurasion Economic Community
- UL Listed
- Registro Italiano Navale
- Safety
This product was certified with the above certifications as of 2025-11-28. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.