Aux Contact Configuration | 1 NO Contacts & 0 NC Contacts |
---|---|
Maximum Ampere Rating | 55 A |
Product Family | IEC |
Voltage | 400 v 50 hz |
---|---|
Current | 400 v ac 50 hz |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.795 |
Lead Time | 13 |
Dimension Width | 11.049 |
Dimension Length | 14.351 |
Stock Status | NON_STOCKED |
Weight | 0.63 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
3D STP (STEP) Model | Download (ZIP) |
3D Mechanical Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
3D STP (STEP) Model Download (ZIP) |
3D Mechanical Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- SUVA LVD Type Approval
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Aux Contact Configuration | 1 NO Contacts & 0 NC Contacts |
---|---|
Maximum Ampere Rating | 55 A |
Product Family | IEC |
Voltage | 400 v 50 hz |
---|---|
Current | 400 v ac 50 hz |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.795 |
Lead Time | 13 |
Dimension Width | 11.049 |
Dimension Length | 14.351 |
Stock Status | NON_STOCKED |
Weight | 0.63 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
3D STP (STEP) Model | Download (ZIP) |
3D Mechanical Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
3D STP (STEP) Model Download (ZIP) |
3D Mechanical Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- SUVA LVD Type Approval
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.