Aux Contact Configuration | No Contact Configuration |
---|---|
Maximum Ampere Rating | 55 A |
Product Family | IEC |
Voltage | 12 V DC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.4 |
Lead Time | 8 |
Dimension Width | 6.0 |
Dimension Length | 11.8 |
Stock Status | NON_STOCKED |
Weight | 0.556 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Australian RCM
- Eurasion Economic Community
- SUVA LVD Type Approval
- Korean KC
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Aux Contact Configuration | No Contact Configuration |
---|---|
Maximum Ampere Rating | 55 A |
Product Family | IEC |
Voltage | 12 V DC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.4 |
Lead Time | 8 |
Dimension Width | 6.0 |
Dimension Length | 11.8 |
Stock Status | NON_STOCKED |
Weight | 0.556 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Australian RCM
- Eurasion Economic Community
- SUVA LVD Type Approval
- Korean KC
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.