Frames 8…15 Power Bay Kits

This table lists the renewal kits available for power bays for frames 8…15. (XT) appears in the description column in the table to help identify a kit that contains protective covers and/or dielectric grease on connectors.
Power Bay Ventilation Renewal Kits
Cat. No.
Description
Item in Figure
SK-RM-PBFAN-54FLTR1
IP54 Roof Vent Filter
A
SK-RM-INVFAN1-FUSE
IP54 Roof Vent Fan Fuse
B
SK-RM-PBFAN1-F8
IP54 Roof Vent Fan
C
SK-RM-PB4DR-54FLTR1
IP54 400 mm Wide Door Filter
D
SK-RM-PB4DR-21FLTR1
400 mm Wide IP21 Door Filter
E
SK-RM-PB6DR-54FLTR1
600 mm Wide IP54 Door Filter
D
SK-RM-PB6DR-21FLTR1
600 mm Wide IP21 Door Filter
E
SK-RM-PB8DR-54FLTR1
800 mm Wide IP54 Door Filter
D
SK-RM-PB8DR-21FLTR1
800 mm Wide IP21 Door Filter
E
Power Bay Roof Ventilation Kits Identification
power bay roof ventilation kits identification
Power Bay Door Ventilation Kits Identification
power bay door ventilation kits identification
DC Precharge Module and DC Link/Fuse Renewal Kits
Cat. No.
Description
Item in Figure
SK-RM-DCPC-HNDL
DC Precharge Module Disconnect Handle and Shaft
F
SK-RM-DCPC1-CD
400V/480V DC Precharge Circuit Board (XT)
G
SK-RM-DCPC1-EF
600V/690V DC Precharge Circuit Board (XT)
G
SK-RM-DCFUSE1-F8
400V/480V DC Precharge Fuses
H
SK-RM-DCFUSE2-F8
600V/690V DC Precharge Fuses
H
SK-RM-DCFUSE1-F8
400V/480V DC Link Fuses
I
SK-RM-DCFUSE2-F8
600V/690V DC Link Fuses
I
DC Precharge Module Kits Identification
DC precharge module kits identification
DC Link Fuse Kits Identification
Dc link fuse assembly kits identification
Power Module Renewal Kits
Cat. No.
Description
Notes
Item in Figure
20-750-MI1-CnnnDnnn
20-750-MI1-EnnnFnnn
20-750-MI2-CnnnDnnn
20-750-MI2-EnnnFnnn
20-750-MI3-CnnnDnnn
20-750-MI3-EnnnFnnn
Power Module (XT)
“MI1” identifies a power module with no paralleling inductor and no reflected wave filter. “MI2” identifies a power module with a paralleling inductor only. “MI3” identifies a power module with a reflected wave filter only. “C” and “D” in “CnnnDnnn” identifies a power module that is rated for 400/480V, respectively. “E” and “F” in “EnnnFnnn” identifies a power module that is rated for 600/ 690V, respectively. “nnn” in “CnnnDnnn” and “EnnnFnnn” identifies the power module amp rating.
To identify your power module catalog number, see the nameplate on the front of the module.
—
SK-RM-INV-JMPR-F8
Power Module Power Jumper (P5/P6)
—
J
SK-RM-PLI1-F8
Power Layer Interface Circuit Board (XT)
—
K
SK-RM-PIB1-CnnnDnnn
SK-RM-PIB1-EnnnFnnn
SK-RM-PIB2-CnnnDnnn
SK-RM-PIB2-EnnnFnnn
SK-RM-PIB3-CnnnDnnn
SK-RM-PIB3-EnnnFnnn
Power Interface Circuit Board (XT)
“PIB1” identifies a circuit board compatible with a power module with no paralleling inductor and no reflected wave filter. “PIB2” identifies a circuit board compatible with a power module with a paralleling inductor only. “PIB3” identifies a circuit board compatible with a power module with a reflected wave filter only. “C” and “D” in “CnnnDnnn” identifies a circuit board compatible with a power module that is rated for 400/480V, respectively. “E” and “F” in “EnnnFnnn” identifies a circuit board compatible with a power module that is rated for 600/690V, respectively. “nnn” in “CnnnDnnn” and “EnnnFnnn” identifies the amp rating the power module that the circuit board is compatible with. For kit to power module compatibility, see the power interface circuit board replacement procedure.
L
SK-RM-INVBR1-F8M
400/480V Balance Resistors
This kit contains two balance resistors.
M
SK-RM-INVBR2-F8M
600/690V Balance Resistors
This kit contains two balance resistors.
M
SK-RM-INVCS1-F8M
622 A Current Sensor
Compatible with power modules 20-750-MIn-C302D302, 20-750-MIn-C367D361, 20-750-MIn-C460D430, 20-750-MIn-C540D505, and all 20-750-MIn-EnnnFnnn.
N
SK-RM-INVCS2-F8
1000 A Current Sensor
Compatible with power modules 20-750-MIn-C585D545, 20-750-MIn-C650D617, 20-750-MIn-C750D710, and 20-750-MIn-C770D740.
N
SK-RM-GDB-C540D505
SK-RM-GDB-C770D740
SK-RM-GDB-E395F370
SK-RM-GDB-E545F505
Gate Driver Circuit Board
—
O
SK-RM-ICP1-C540D505
400/480V DC Bus Capacitor Assembly
Compatible with power modules 20-750-MIn-C302D302, 20-750-MIn-C367D361, 20-750-MIn-C460D430, and 20-750-MIn-C540D505
X
SK-RM-ICP1-C770D740
400/480V DC Bus Capacitor Assembly
Compatible with power modules 20-750-MIn-C585D545, 20-750-MIn-C650D617, 20-750-MIn-C750D710, and 20-750-MIn-C770D740
X
SK-RM-ICP1-E395F370
600/690V DC Bus Capacitor Assembly
Compatible with power modules 20-750-MIn-E242F215, 20-750-MIn-E295F265, 20-750-MIn-E355F330, and 20-750-MIn-E395F370
X
SK-RM-ICP1-E545F505
600/690V DC Bus Capacitor Assembly
Compatible with power modules 20-750-MIn-E395F370, 20-750-MIn-E435F415, and 20-750-MIn-E545F505
X
Power Module Circuit Boards and Jumper Identification
power module circuit boards and jumper kits identification
Power Module Power Kits Identification
power module power kits identification
LCL Filter Module Renewal Kits
Cat. No.
Description
Notes
Item in Figure
20-750-ML1-CnnnDnnn
20-750-ML1-EnnnFnnn
LCL Filter Module (XT)
“C” and “D” in “CnnnDnnn” identifies an LCL filter module that is rated for 400/480V, respectively. “E” and “F” in “EnnnFnnn” identifies an LCL filter module that is rated for 600/690V, respectively. “nnn” in “CnnnDnnn” and “EnnnFnnn” identifies the LCL filter module amp rating.
To identify your LCL filter module catalog number, see the nameplate on the front of the module.
—
SK-RM-ACFUSE1-F8
400/480V, 600V/690V AC Input Link Fuses
This kit contains three fuses. See the AC input link fuses replacement procedure for LCL filter module and AC input link fuse kit compatibility.
P
SK-RM-ACFUSE2-F8
400/480V, 600V/690V AC Input Link Fuses
This kit contains three fuses. See the AC input link fuses replacement procedure for LCL filter module and AC input link fuse kit compatibility.
P
SK-RM-ACFUSE3-F9
400/480V AC Input Link Fuses
This kit contains three fuses. See the AC input link fuses replacement procedure for LCL filter module and AC input link fuse kit compatibility.
P
SK-RM-ACFUSE4-F9
400/480V AC Input Link Fuses
This kit contains three fuses. See the AC input link fuses replacement procedure for LCL filter module and AC input link fuse kit compatibility.
P
SK-RM-ACFUSE5-F8
600V/690V AC Input Link Fuses
This kit contains three fuses. See the AC input link fuses replacement procedure for LCL filter module and AC input link fuse kit compatibility.
P
SK-RM-ACFUSE6-F9
600V/690V AC Input Link Fuses
This kit contains three fuses. See the AC input link fuses replacement procedure for LCL filter module and AC input link fuse kit compatibility.
P
SK-RM-LCLCP1-F8M
30 μF Capacitor Canister
This kit contains one capacitor. See the LCL filter capacitor assembly replacement procedure for LCL filter module and capacitor kit compatibility.
Q
SK-RM-LCLCP2-F8M
41 μF Capacitor Canister
This kit contains one capacitor. See the LCL filter capacitor assembly replacement procedure for LCL filter module and capacitor kit compatibility.
Q
SK-RM-LCLCP3-F8M
62 μF Capacitor Canister
This kit contains one capacitor. See the LCL filter capacitor assembly replacement procedure for LCL filter module and capacitor kit compatibility.
Q
SK-RM-LCLCP4-F8M
80 μF Capacitor Canister
This kit contains one capacitor. See the LCL filter capacitor assembly replacement procedure for LCL filter module and capacitor kit compatibility.
Q
SK-RM-EMCFB1
AC Common Mode Filter Board
—
R
SK-RM-CSB1-263
263 A Current Sense Board (XT)
—
S
SK-RM-CSB1-350
350 A Current Sense Board (XT)
—
S
SK-RM-CSB1-525
525 A Current Sense Board (XT)
—
S
SK-RM-CSB1-700
700 A Current Sense Board (XT)
—
S
LCL Filter Module Kits Identification
LCL filter module kits identification
Power and LCL Filter Module Kits
Cat. No.
Description
Item in Figure
SK-RM-INVFAN1-FUSE
Heatsink Fan Fuse
T
SK-RM-INVFAN1-F8
Heatsink Fan Assembly
U
LCL Filter and Power Mod Fan Kits Identification
LCL filter and power module heatsink fan assembly and fuse kits identification
Power Bay Accessories Kits
Cat. No.
Description
Item in Figure
20-750-MTAM1-CD
400/480V Torque Accuracy Module (XT)
V
20-750-MTAM1-EF
600/690V Torque Accuracy Module (XT)
V
20-750-MDCBUS-COND
DC Bus Conditioner
W
Power Bay Accessory Kits Identification
torque accuracy module and DC bus conditioner
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal