Frames 8…15 Control Bay and Control Pod Kits

This table lists the renewal kits available for the control bay and control pod for frames 8…15. (XT) appears in the description column in the table to identify a kit that contains protective covers and/or dielectric grease on connectors. (Standard) appears in the description column in the table to identify a kit that does not contain protective covers or dielectric grease on connectors.
Control Bay Ventilation Renewal Kits
Cat. No.
Description
Notes
Item in Figure
SK-RM-IBFAN-54FLTR1
IP21/IP54 Roof Vent Filter
—
A
SK-RM-IBFAN1-F8
IP21/IP54 Roof Vent Fan
—
B
SK-RM-CB3DR-FLTR1
IP21/IP54, 300 mm Wide Door Vent Filter
—
C
Control Bay Ventilation Kits Identification
exploded view of the control bay
Control Pod (XT) Renewal Kits
Cat. No.
Description
Notes
Item in Figure
SK-RM-CR1
Control Pod HIM Cradle with
DPI™
Connector
—
D
SK-RM-MCB2-PF755
Main Control Circuit Board, Regenerative/Low Harmonic/Inverter
This catalog number supports
PowerFlex®
755T firmware revisions 10.001 and later only. Use this renewal kit with
PowerFlex®
755T products with an “E” in catalog number position 4.
E
SK-RM-PODBP1
Control Pod Backplane Circuit Board
—
F
SK-RM-FTR1-F8-XT
Fiber optic transceiver
—
—
20-750-MFTB1-F8
Fiber Transceiver Circuit Board
—
G
SK-RM-FIB1-F8
Fiber-optic Interface Circuit Board, Regenerative, and Low Harmonic
—
H
SK-RM-FIB2-F8
Fiber-optic Interface Circuit Board, Low Harmonic
—
H
SK-RM-PODFAN1-F8
Printed Circuit Board Fan Assembly
—
I
20-750-MCPOD3-F8M
Control Pod Assembly, Regenerative, and Low Harmonic
This catalog number supports
PowerFlex®
755T firmware revisions 10.001 and later only. Use this renewal kit with
PowerFlex®
755T products with an “E” in catalog number position 4.
—
20-750-MCPOD4-F8M
Control Pod Assembly, Low Harmonic
—
—
Control Pod (Standard) Renewal Kits
Cat. No.
Description
Notes
Item in Figure
SK-RM-MCB1-PF755
Main Control Circuit Board, Regenerative/Low Harmonic/Inverter
This kit catalog number supports
PowerFlex®
755T firmware revisions 6.005 and earlier only. Use this renewal kit with
PowerFlex®
755T products with a “1” in catalog number position 4.
E
20-750-MCPOD1-F8M
Control Pod Assembly, Regenerative, and Low Harmonic
This kit catalog number supports
PowerFlex®
755T firmware revisions 6.005 and earlier only. Use this renewal kit with
PowerFlex®
755T products with a “1” in catalog number position 4.
—
20-750-MCPOD2-F8M
Control Pod Assembly, Low Harmonic
This kit catalog number supports
PowerFlex®
755T firmware revisions 6.005 and earlier only. Use this renewal kit with
PowerFlex®
755T products with a “1” in catalog number position 4.
—
Control Pod Assembly Kits Identification (XT Shown)
exploded view of the control pod with XT
Control Power Renewal Kits
Cat. No.
Description
Notes
Item in Figure
SK-RM-IBFH3-FUSE3x-Fn
Roof Fan 240V Control Power Fuse (FH1)
This kit contains one fuse. Kit catalog numbers vary based on the product frame size and voltage class. See the control bay roof fan 240V control power fuse replacement procedure for product frame size, voltage class, and kit compatibility.
J
SK-RM-IBFH2-FUSE2x-Fn
240V Power Distribution Fuse (FH2)
This kit contains one fuse. Kit catalog numbers vary based on the product frame size, voltage class, and IP rating. See the control bay 240V power distribution fuse replacement procedure for product frame size, voltage class, IP rating, and kit compatibility.
K
Control Bay Fuse Kits Identification
front view of the control bay with control fuse locations
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal