Requirements for Identification and Authorization
Security Component | Required to Meet IEC-62443-4-2 SL 1 | Details |
|---|---|---|
FactoryTalk® Security softwareStudio 5000 Logix Designer® application | Yes | Configure FactoryTalk® Security to define policies, user groups, and other permission sets.
For more information, see Configure System Security Features User Manual, SECURE-UM001 . |
(Safety controllers only). Access control to generate and delete the safety signature | May be required based on system design, threat model, and risk assessment. | Configure FactoryTalk® Security to restrict access to generate and delete the safety signature.To configure FactoryTalk Security permissions, see the Configure System Security Features User Manual, SECURE-UM001. |
(Safety controllers only). Access control to safety-lock and safety-unlock actions | May be required based on system design, threat model, and risk assessment. | Configure FactoryTalk® Security to restrict access to safety-lock and safety-unlock actions.To configure FactoryTalk Security permissions, see the Configure System Security Features User Manual, SECURE-UM001. |
Provide Feedback