EtherNet/IP Communication Modules

ControlLogix®
5580 and
GuardLogix®
5580 controllers feature one or more front Ethernet ports that can be used for these purposes:
  • Directly connect the controller to an
    EtherNet/IP
    network without requiring a bridge.
  • Communicate with distributed I/O modules and other
    EtherNet/IP
    devices.
  • Bridge messages over an
    EtherNet/IP
    network.
  • Support 10 Mbps, 100 Mbps, 1 Gbps port speeds.
You can use the following communication modules for network communication.
EtherNet/IP Communication Modules
Communication Module
Description
1756-EN2T, 1756-EN2TK, 1756-EN2TXT
  • Directly connects the controller to an
    EtherNet/IP
    network without requiring a bridge.
  • Communicates with distributed I/O modules and other
    EtherNet/IP
    devices.
  • Bridges messages over an
    EtherNet/IP
    network.
  • 1756-EN2TXT operates in extreme environments with -25…+70 °C (-13…+158 °F) temperatures.
1756-EN2TR, 1756-EN2TRK, 1756-EN2TRXT
  • Performs the same functions as the 1756-EN2T modules.
  • Supports communication for a single-fault tolerant Device Level Ring (DLR) network.
  • Supports a linear topology.
  • 1756-EN2TRXT operates in extreme environments with -25…+70 °C (-13…+158 °F) temperatures.
1756-EN2F, 1756-EN2FK
  • Performs the same functions as the 1756-EN2T modules.
  • Connects fiber media by an LC fiber connector on the module.
1756-EN2TP, 1756-EN2TPK
  • Performs the same functions as the 1756-EN2T modules.
  • Supports Parallel Redundancy Protocol (PRP).
1756-EN3TR, 1756-EN3TRK
  • Performs the same functions as the 1756-EN2TR modules.
  • Extended Integrated Motion on
    EtherNet/IP
    network.
  • Supports as many as 128 motion axes.
1756-EN4TR, 1756-EN4TRK, 1756-EN4TRXT
  • Performs the same functions as the 1756-EN3TR modules.
  • Supports as many as 256 motion axes.
  • Supports a 1 Gbps communication rate.
  • Helps to secure access to a control system from within the plant network.
1756-ENBT, 1756-ENBTK
  • Directly connects the controller to an
    EtherNet/IP
    network without requiring a bridge.
  • Communicates with distributed I/O modules and other
    EtherNet/IP
    devices.
  • Bridges messages over an
    EtherNet/IP
    network.
1756-EN2TSC
  • Performs the same functions as a 1756-ENBT module with twice the capacity for more demanding applications.
  • Helps to secure access to a control system from within the plant network.
1756-EWEB, 1756-EWEBK
  • Performs the same functions as the 1756-ENBT modules.
  • Provides remote access via an Internet browser to tags in a local
    ControlLogix®
    controller.
This module does not provide support for I/O or produced/consumed tags.
This module does not support
CIP Safety
.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal