Import Companion Specifications
    Add support for more 
OPC UA Companion Specifications
 to FactoryTalk Optix Studio
.Prerequisites
- Obtain anXMLfile withCompanion Specificationsto import.
- CloseFactoryTalk Optix Studio.
- To import Companion Specifications
- Copy theXMLfile withCompanion Specificationsto.%USERPROFILE%\Documents\Rockwell Automation\FactoryTalk Optix\CompanionSpecifications
- OpenFactoryTalk Optix Studio.
The imported 
Companion Specifications
 are available in FactoryTalk Optix Studio
.Provide Feedback