FactoryTalk Optix Release Notes
    View system features, system requirements, and application notes for visualization projects.
FactoryTalk® Optix™
 is a visualization platform that accelerates value delivery with modern technologies, innovative designs, and modular deployment. FactoryTalk Optix
 offers new levels of collaboration, scalability and interoperability to achieve your HMI vision. Cloud-enabled workflows allow collaboration at any time and from anywhere with built-in change tracking and versioning.Integration with 
FactoryTalk Remote Access
 guarantees secure access to install, troubleshoot, and update from anywhere and from the optional FactoryTalk Optix Studio web editor
. Define a FactoryTalk Optix Application
 using powerful, object-oriented principles and modern, responsive objects without having to specify display size. FactoryTalk Optix
 offers unparalleled OPC UA support and extensibility at design and runtime using integrated C# APIs. Use the built-in emulator or deploy your FactoryTalk Optix Application
.The 
FactoryTalk Optix
 release notes contain these sections:Provide Feedback